NXOpen .NET Reference
12.0.0
|
Mold Wizard MoldCsys project builder More...
Public Types | |
enum | Wcsposition { CurrentWcs, ProductBodyCenter, BoundaryFaceCenter } |
Represents the method to computer the WCS positino More... | |
Properties | |
unsafe bool | Lockx [get, set] |
Returns or sets the product doesn't move along X to the new position of WCS if lockx is true More... | |
unsafe bool | Locky [get, set] |
Returns or sets the product doesn't move along Y to the new position of WCS if locky is true More... | |
unsafe bool | Lockz [get, set] |
Returns or sets the product doesn't move along Z to the new position of WCS if lockz is true More... | |
unsafe NXOpen.SelectFaceList | Prod [get] |
Returns the selected faces are used to create a bounding box whose center will be the new origin of WCS More... | |
unsafe NXOpen.Tooling.MoldCsysBuilder.Wcsposition | Wcstype [get, set] |
Returns or sets the wcs type to decide the method to get csys position More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Mold Wizard MoldCsys project builder
To create a new instance of this class, use NXOpen.Tooling.MoldCsysCollection.CreateMoldCsysBuilder
Default values.
Property | Value |
---|---|
Lockx |
0 |
Locky |
0 |
Lockz |
1 |
Wcstype |
CurrentWcs |
Created in NX6.0.0
|
getset |
Returns or sets the product doesn't move along X to the new position of WCS if lockx is true
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the product doesn't move along Y to the new position of WCS if locky is true
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the product doesn't move along Z to the new position of WCS if lockz is true
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected faces are used to create a bounding box whose center will be the new origin of WCS
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the wcs type to decide the method to get csys position
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.