NXOpen .NET Reference
12.0.0
|
Represents a collection of Manufacturing Geometry builder. More...
Public Member Functions | |
NXOpen.Tooling.ManufacturingGeometryBuilder[] | ToArray () |
Returns an array of NXOpen.Tooling.ManufacturingGeometryBuilder objects. More... | |
unsafe NXOpen.Tooling.ManufacturingGeometryBuilder | CreateBuilder () |
Creates a ManufacturingGeometry builder. More... | |
unsafe NXOpen.Tooling.FaceAttributeBuilder | CreateFaceAttributeBuilder () |
Creates a FaceAttribute builder. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Manufacturing Geometry builder.
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX8.0.0
unsafe NXOpen.Tooling.ManufacturingGeometryBuilder NXOpen.Tooling.ManufacturingGeometryCollection.CreateBuilder | ( | ) |
Creates a ManufacturingGeometry builder.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design") OR nx_electrode_wizard ("NX Electrode Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
unsafe NXOpen.Tooling.FaceAttributeBuilder NXOpen.Tooling.ManufacturingGeometryCollection.CreateFaceAttributeBuilder | ( | ) |
Creates a FaceAttribute builder.
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard") OR die_engineering ("DIE ENGINEERING") OR ug_die_design ("Die Design") OR nx_electrode_wizard ("NX Electrode Wizard") OR nx_engineering_die_wizard ("NX Engineering Die Wizard")
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Tooling.ManufacturingGeometryBuilder [] NXOpen.Tooling.ManufacturingGeometryCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.ManufacturingGeometryBuilder objects.
|
get |
Returns the tag of this object.