NXOpen .NET Reference
12.0.0
|
Builder for the Parting Manager in the Mold Wizard application More...
Public Types | |
enum | DataStatus { NotFreed, Freed, ForceUpdate } |
The status of the parting manager data. More... | |
enum | RegisterType { Init, Current, Clear } |
The type of registering UNDO identifier. More... | |
Public Member Functions | |
unsafe int | InitModule () |
Perform the module initialization tasks when entering the Mold Wizard Parting environment. More... | |
unsafe void | InitPartingSettings () |
Perform initialization of the settings for parting when entering the Mold Wizard Parting environment. More... | |
unsafe void | PerformSyncTasks () |
Perform the syncronization tasks when entering the Parting Manager environment. More... | |
unsafe void | PerformSyncTasksOnExit () |
Perform the syncronization tasks when exiting the Parting Manager environment. More... | |
unsafe void | SetUpdateLock () |
Set the update lock. More... | |
unsafe void | ResetUpdateLock (int doUpdate) |
Reset the update lock. More... | |
unsafe int | GetPartingManagerDataStatus () |
Get the status of the parting manager data. More... | |
unsafe void | SetPartingManagerDataStatus (int pmDataStatus) |
Set the status of the parting manager data. More... | |
unsafe int | GetInPartingCommand () |
Get if it is within a parting command. More... | |
unsafe void | SetInPartingCommand (int inPartingCommand) |
Set if it is within a parting command. More... | |
unsafe void | UpdatePartingNavigator () |
Update the Parting Navigator. More... | |
unsafe void | RegisterUndoIds (int registerType) |
Register the UNDO identifiers. More... | |
unsafe void | RegisterWtcPostUndoCallback (int registerPostUNDO) |
Register or unregister the post UNDO callback function for the Wall Thickness Checker. More... | |
unsafe void | DeleteTransientMeshes (int deleteMesh) |
Initialize, reset or delete the transient meshes created in the Wall Thickness Checker. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder for the Parting Manager in the Mold Wizard application
To create a new instance of this class, use NXOpen.Tooling.MWPartingManagerCollection.CreateBuilder
Created in NX7.5.0
unsafe void NXOpen.Tooling.MWPartingManagerBuilder.DeleteTransientMeshes | ( | int | deleteMesh | ) |
Initialize, reset or delete the transient meshes created in the Wall Thickness Checker.
Created in NX8.0.0
License requirements: None.
deleteMesh | Indicate if it is to initialize:0; reset:1; or delete:2 the transient meshes. |
unsafe int NXOpen.Tooling.MWPartingManagerBuilder.GetInPartingCommand | ( | ) |
Get if it is within a parting command.
Created in NX7.5.0
License requirements: None.
unsafe int NXOpen.Tooling.MWPartingManagerBuilder.GetPartingManagerDataStatus | ( | ) |
Get the status of the parting manager data.
Created in NX7.5.0
License requirements: None.
unsafe int NXOpen.Tooling.MWPartingManagerBuilder.InitModule | ( | ) |
Perform the module initialization tasks when entering the Mold Wizard Parting environment.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Tooling.MWPartingManagerBuilder.InitPartingSettings | ( | ) |
Perform initialization of the settings for parting when entering the Mold Wizard Parting environment.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Tooling.MWPartingManagerBuilder.PerformSyncTasks | ( | ) |
Perform the syncronization tasks when entering the Parting Manager environment.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Tooling.MWPartingManagerBuilder.PerformSyncTasksOnExit | ( | ) |
Perform the syncronization tasks when exiting the Parting Manager environment.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Tooling.MWPartingManagerBuilder.RegisterUndoIds | ( | int | registerType | ) |
Register the UNDO identifiers.
Created in NX7.5.0
License requirements: None.
registerType | The register type for UNDO identifiers |
unsafe void NXOpen.Tooling.MWPartingManagerBuilder.RegisterWtcPostUndoCallback | ( | int | registerPostUNDO | ) |
Register or unregister the post UNDO callback function for the Wall Thickness Checker.
Created in NX8.0.0
License requirements: None.
registerPostUNDO | Indicate if it is to register:1 or unregister:0 the post UNDO callback function. |
unsafe void NXOpen.Tooling.MWPartingManagerBuilder.ResetUpdateLock | ( | int | doUpdate | ) |
Reset the update lock.
Created in NX7.5.0
License requirements: None.
doUpdate | indicates whether to perform update after resetting the update lock |
unsafe void NXOpen.Tooling.MWPartingManagerBuilder.SetInPartingCommand | ( | int | inPartingCommand | ) |
Set if it is within a parting command.
Created in NX7.5.0
License requirements: None.
inPartingCommand | Set if it is within a parting command |
unsafe void NXOpen.Tooling.MWPartingManagerBuilder.SetPartingManagerDataStatus | ( | int | pmDataStatus | ) |
Set the status of the parting manager data.
Created in NX7.5.0
License requirements: None.
pmDataStatus | Set the status of the parting manager data |
unsafe void NXOpen.Tooling.MWPartingManagerBuilder.SetUpdateLock | ( | ) |
Set the update lock.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Tooling.MWPartingManagerBuilder.UpdatePartingNavigator | ( | ) |
Update the Parting Navigator.
Created in NX7.5.0
License requirements: None.