NXOpen .NET Reference
12.0.0
|
The builder for designing guide lines in Mold Wizard. More...
Public Types | |
enum | DirectionType { Normal, Tangential, SnaptoWCSAxis, Vector } |
The type of direction for the guide line to be created. More... | |
Public Member Functions | |
unsafe void | DeleteSelectedGuideLine () |
Button for deleting the selected guide line. More... | |
unsafe void | DeleteAllGuideLines () |
Button for deleting all the guide lines. More... | |
unsafe void | AutoCreateGuideLines () |
Button for creating guide lines automatically at locations where there are not exactly two parting lines are connecting. More... | |
unsafe NXOpen.Curve | CreateGuideLine (NXOpen.Curve partingLineTag, NXOpen.Point3d closePoint, double length, out int created) |
Create a guide line given a parting line and coordinates close to one of its end points. More... | |
unsafe void | UpdateGuideLineDirection (NXOpen.Tooling.MWDesignGuideLinesBuilder.DirectionType directionType, NXOpen.Curve guideLine) |
Update the guide line with a new direction. More... | |
unsafe void | DeleteGuideLine (NXOpen.Curve guideLine) |
Delete a given guide line. More... | |
unsafe void | UpdateGuideLineDirectionAndLength (NXOpen.Curve guideLine, NXOpen.Vector3d guideLineVector, double guideLinelength) |
Update the guide line with a new direction and length. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Tooling.MWDesignGuideLinesBuilder.DirectionType | GuideDirection [get, set] |
Returns or sets the direction type for creating or editing the guide line. More... | |
unsafe NXOpen.Expression | GuideLength [get] |
Returns the length for the guide line. More... | |
unsafe NXOpen.SelectCurve | GuideOrPartingLine [get] |
Returns the guide line or parting line. More... | |
unsafe NXOpen.Direction | GuideVector [get, set] |
Returns or sets the vector for the guide line. More... | |
unsafe double | SnapAngleLimit [get, set] |
Returns or sets the snap angle limit for snapping the guide line direction to one of the WCS axis. More... | |
The builder for designing guide lines in Mold Wizard.
To create a new instance of this class, use NXOpen.Tooling.MWDesignGuideLinesCollection.CreateBuilder
Default values.
Property | Value |
---|---|
GuideDirection |
Normal |
GuideLength.Value |
0 (millimeters part), 0 (inches part) |
SnapAngleLimit |
30 |
Created in NX7.5.0
unsafe void NXOpen.Tooling.MWDesignGuideLinesBuilder.AutoCreateGuideLines | ( | ) |
Button for creating guide lines automatically at locations where there are not exactly two parting lines are connecting.
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.Curve NXOpen.Tooling.MWDesignGuideLinesBuilder.CreateGuideLine | ( | NXOpen.Curve | partingLineTag, |
NXOpen.Point3d | closePoint, | ||
double | length, | ||
out int | created | ||
) |
Create a guide line given a parting line and coordinates close to one of its end points.
If there is an existing guide line at the same location, a new one will not be created and the existing guide line will be returned.
Created in NX7.5.0
License requirements: None.
partingLineTag | Parting line on which a guide line will be placed |
closePoint | Point close to one of the end points of the parting line |
length | Length of the guide line to be created |
created | 1 if a guide line has been created, or 0 if existing guide line is returned |
unsafe void NXOpen.Tooling.MWDesignGuideLinesBuilder.DeleteAllGuideLines | ( | ) |
Button for deleting all the guide lines.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Tooling.MWDesignGuideLinesBuilder.DeleteGuideLine | ( | NXOpen.Curve | guideLine | ) |
Delete a given guide line.
Created in NX7.5.0
License requirements: None.
guideLine | Guide line |
unsafe void NXOpen.Tooling.MWDesignGuideLinesBuilder.DeleteSelectedGuideLine | ( | ) |
Button for deleting the selected guide line.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Tooling.MWDesignGuideLinesBuilder.UpdateGuideLineDirection | ( | NXOpen.Tooling.MWDesignGuideLinesBuilder.DirectionType | directionType, |
NXOpen.Curve | guideLine | ||
) |
Update the guide line with a new direction.
Created in NX7.5.0
License requirements: None.
directionType | Direction type |
guideLine | Guide line |
unsafe void NXOpen.Tooling.MWDesignGuideLinesBuilder.UpdateGuideLineDirectionAndLength | ( | NXOpen.Curve | guideLine, |
NXOpen.Vector3d | guideLineVector, | ||
double | guideLinelength | ||
) |
Update the guide line with a new direction and length.
Created in NX11.0.1
License requirements: None.
guideLine | Guide line |
guideLineVector | Direction vector of the guide line |
guideLinelength | Length of the guide line |
|
getset |
Returns or sets the direction type for creating or editing the guide line.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the length for the guide line.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the guide line or parting line.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the vector for the guide line.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the snap angle limit for snapping the guide line direction to one of the WCS axis.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.