NXOpen .NET Reference
12.0.0
|
The MWDefineRegions builder More...
Public Types | |
enum | TranslucencyOptionType { SelectedFaces, OtherFaces } |
This enum represents the translucency is to be performed on the selected or non-selected region faces More... | |
Public Member Functions | |
unsafe void | CreateNewRegionButton () |
Button to create a new empty region More... | |
unsafe void | SearchRegionButton () |
Button to invoke searching region More... | |
unsafe void | SetupRegionsInfo () |
Setup the UI data for defining regions More... | |
unsafe void | DisplayProductBody () |
Display the product body in the part file More... | |
unsafe string | CreateNewRegion () |
Create a new region More... | |
unsafe string | GetOrCreateEmptyRegion (out int created) |
Get or create an empty region More... | |
unsafe void | DeleteRegion (string regionName) |
Delete a region More... | |
unsafe void | SetCurrentRegion (string regionName) |
Set the current region More... | |
unsafe int | ChangeCurrentRegionName (string regionName) |
Change the region name for the current region More... | |
unsafe void | ChangeRegionFacesColor (string regionName, int allOrUndefined, int color) |
Change the color of the faces of a region More... | |
unsafe void | ChangeEntitiesColor (NXOpen.TaggedObject[] entities, int color) |
Change the color of displayable entities More... | |
unsafe void | ChangeRegionLayer (string regionName, int layer) |
Change the layer of the region More... | |
unsafe void | UpdateUndefinedFaces (int changeColor) |
Update the undefined faces More... | |
unsafe void | DeleteAllExistingRegions () |
Delete all existing regions More... | |
unsafe void | UpdateUnsewnBodiesNameAttribute (NXOpen.TaggedObject unsewFeatureTag, NXOpen.Face[] cavityFaces) |
Update name attribute for the unsew bodies of the cavity and core regions More... | |
unsafe void | HookupRegionUdoAndBodyForCavityAndCore () |
Hook up cavity and core region UDO objects with the corresponding sheet bodies More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CreatePartingLinesToggle [get, set] |
Returns or sets the create parting lines toggle More... | |
unsafe bool | CreateRegionsToggle [get, set] |
Returns or sets the create regions toggle More... | |
unsafe NXOpen.NXColor | FaceColor [get, set] |
Returns or sets the face color for the selected region faces More... | |
unsafe NXOpen.ScCollector | SelectRegionFaces [get] |
Returns the region faces for defining region More... | |
unsafe NXOpen.Tooling.MWDefineRegionsBuilder.TranslucencyOptionType | TranslucencyOption [get, set] |
Returns or sets the translucency option for the selected or non-selected region faces More... | |
unsafe int | TranslucencyValueScale [get, set] |
Returns or sets the translucency value for the selected or non-selected region faces More... | |
The MWDefineRegions builder
To create a new instance of this class, use NXOpen.Tooling.MWDefineRegionsCollection.CreateBuilder
Default values.
Property | Value |
---|---|
CreatePartingLinesToggle |
0 |
CreateRegionsToggle |
0 |
TranslucencyOption |
SelectedFaces |
TranslucencyValueScale |
0 |
Created in NX6.0.0
unsafe int NXOpen.Tooling.MWDefineRegionsBuilder.ChangeCurrentRegionName | ( | string | regionName | ) |
Change the region name for the current region
Created in NX6.0.3
License requirements: None.
regionName | region name |
unsafe void NXOpen.Tooling.MWDefineRegionsBuilder.ChangeEntitiesColor | ( | NXOpen.TaggedObject[] | entities, |
int | color | ||
) |
Change the color of displayable entities
Created in NX6.0.3
License requirements: None.
entities | an array of entities |
color | color for entities |
unsafe void NXOpen.Tooling.MWDefineRegionsBuilder.ChangeRegionFacesColor | ( | string | regionName, |
int | allOrUndefined, | ||
int | color | ||
) |
Change the color of the faces of a region
Created in NX6.0.3
License requirements: None.
regionName | region name |
allOrUndefined | 1: All faces, 2: Undefined faces when regionUDO is 0 |
color | color for region faces |
unsafe void NXOpen.Tooling.MWDefineRegionsBuilder.ChangeRegionLayer | ( | string | regionName, |
int | layer | ||
) |
Change the layer of the region
Created in NX6.0.3
License requirements: None.
regionName | region name |
layer | layer for region faces |
unsafe string NXOpen.Tooling.MWDefineRegionsBuilder.CreateNewRegion | ( | ) |
Create a new region
Created in NX6.0.3
License requirements: None.
unsafe void NXOpen.Tooling.MWDefineRegionsBuilder.CreateNewRegionButton | ( | ) |
Button to create a new empty region
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Tooling.MWDefineRegionsBuilder.DeleteAllExistingRegions | ( | ) |
Delete all existing regions
Created in NX6.0.3
License requirements: None.
unsafe void NXOpen.Tooling.MWDefineRegionsBuilder.DeleteRegion | ( | string | regionName | ) |
Delete a region
Created in NX6.0.3
License requirements: None.
regionName | region object to be deleted |
unsafe void NXOpen.Tooling.MWDefineRegionsBuilder.DisplayProductBody | ( | ) |
Display the product body in the part file
Created in NX6.0.3
License requirements: None.
unsafe string NXOpen.Tooling.MWDefineRegionsBuilder.GetOrCreateEmptyRegion | ( | out int | created | ) |
Get or create an empty region
Created in NX6.0.3
License requirements: None.
created | Return flag indicating if an empty region UDO is created |
unsafe void NXOpen.Tooling.MWDefineRegionsBuilder.HookupRegionUdoAndBodyForCavityAndCore | ( | ) |
Hook up cavity and core region UDO objects with the corresponding sheet bodies
Created in NX6.0.3
License requirements: None.
unsafe void NXOpen.Tooling.MWDefineRegionsBuilder.SearchRegionButton | ( | ) |
Button to invoke searching region
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Tooling.MWDefineRegionsBuilder.SetCurrentRegion | ( | string | regionName | ) |
Set the current region
Created in NX6.0.3
License requirements: None.
regionName | current region name |
unsafe void NXOpen.Tooling.MWDefineRegionsBuilder.SetupRegionsInfo | ( | ) |
Setup the UI data for defining regions
Created in NX6.0.3
License requirements: None.
unsafe void NXOpen.Tooling.MWDefineRegionsBuilder.UpdateUndefinedFaces | ( | int | changeColor | ) |
Update the undefined faces
Created in NX6.0.3
License requirements: None.
changeColor | indicator for changing color too |
unsafe void NXOpen.Tooling.MWDefineRegionsBuilder.UpdateUnsewnBodiesNameAttribute | ( | NXOpen.TaggedObject | unsewFeatureTag, |
NXOpen.Face[] | cavityFaces | ||
) |
Update name attribute for the unsew bodies of the cavity and core regions
Created in NX6.0.3
License requirements: None.
unsewFeatureTag | Unsewn feature object |
cavityFaces | an array of cavity faces |
|
getset |
Returns or sets the create parting lines toggle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the create regions toggle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the face color for the selected region faces
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the region faces for defining region
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the translucency option for the selected or non-selected region faces
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the translucency value for the selected or non-selected region faces
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.