NXOpen .NET Reference
12.0.0
|
Builder for copying sheets in the Mold Wizard application More...
Public Types | |
enum | Types { PartingSurfaces, PatchedSurfaces, Both } |
This enum represents the type of sheets to be copied More... | |
Properties | |
unsafe NXOpen.NXColor | ColorPicker [get, set] |
Returns or sets the color picker for selecting the color to be assigned to the new copied sheets More... | |
unsafe bool | CopyAllSheetsToggle [get, set] |
Returns or sets the indicator for copying all the parting and/or patched sheets in the parting part More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer to be assigned to the new copied sheets More... | |
unsafe NXOpen.SelectBodyList | SheetsSelection [get] |
Returns the sheets selection for selecting the parting and/or patched sheets to be copied More... | |
unsafe NXOpen.Tooling.MWCopySheetsBuilder.Types | Type [get, set] |
Returns or sets the type of sheets, parting sheets, patched sheets, or both to be copied More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder for copying sheets in the Mold Wizard application
To create a new instance of this class, use NXOpen.Tooling.MWCopySheetsCollection.CreateBuilder
Default values.
Property | Value |
---|---|
CopyAllSheetsToggle |
0 |
Layer |
1 |
Created in NX7.5.0
|
getset |
Returns or sets the color picker for selecting the color to be assigned to the new copied sheets
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the indicator for copying all the parting and/or patched sheets in the parting part
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the layer to be assigned to the new copied sheets
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the sheets selection for selecting the parting and/or patched sheets to be copied
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the type of sheets, parting sheets, patched sheets, or both to be copied
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.