NXOpen .NET Reference
12.0.0
|
Layout Management Builder of Engineering Die Wizard More...
Public Types | |
enum | StationItems { One, Two, Three } |
Specifies the station items More... | |
Properties | |
unsafe NXOpen.SelectBodyList | BodiesReposition [get] |
Returns the select bodies to reposition More... | |
unsafe NXOpen.GeometricUtilities.ModlMotion | RepositionMotion [get] |
Returns the reposition motion More... | |
unsafe NXOpen.SelectNXObjectList | SelectEntityAdd [get] |
Returns the select entity to add into the station More... | |
unsafe NXOpen.SelectNXObjectList | SelectEntityRemove [get] |
Returns the select entity to remove from the station More... | |
unsafe NXOpen.Direction | SpecifyDieTip [get, set] |
Returns or sets the specify die tip to define the forming direction More... | |
unsafe double | StationDistance [get, set] |
Returns or sets the station distance of engineering die More... | |
unsafe NXOpen.Tooling.LayoutManagementBuilder.StationItems | StationEnum [get, set] |
Returns or sets the station number definition of engineering die More... | |
unsafe string | StationNameStr [get, set] |
Returns or sets the station name definition of engineering die More... | |
unsafe int | StationNumber [get, set] |
Returns or sets the total station number of engineering die layout More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Layout Management Builder of Engineering Die Wizard
To create a new instance of this class, use NXOpen.Tooling.LayoutManagementCollection.CreateLayoutManagementBuilder
Default values.
Property | Value |
---|---|
RepositionMotion.DeltaEnum |
ReferenceWcsWorkPart |
RepositionMotion.DeltaXc.Value |
0.0 |
RepositionMotion.DeltaYc.Value |
0.0 |
RepositionMotion.DeltaZc.Value |
0.0 |
StationDistance |
0 |
StationEnum |
One |
StationNameStr |
station |
StationNumber |
3 |
Created in NX8.0.0
|
get |
Returns the select bodies to reposition
Created in NX8.0.0
License requirements: None.
|
get |
Returns the reposition motion
Created in NX8.0.0
License requirements: None.
|
get |
Returns the select entity to add into the station
Created in NX8.0.0
License requirements: None.
|
get |
Returns the select entity to remove from the station
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the specify die tip to define the forming direction
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the station distance of engineering die
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the station number definition of engineering die
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the station name definition of engineering die
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the total station number of engineering die layout
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.