NXOpen .NET Reference
12.0.0
|
Represents a Tooling::LayoutBuilder builder More...
Public Types | |
enum | LayoutType { Rectangle, Circular } |
Represents the type of layout. More... | |
enum | LayoutSubType { Balance, Linear, Radial, Constant } |
Represents the the sub type of layout. More... | |
enum | BalNumber { Two, Four } |
Represents the number of balance cavity. More... | |
enum | XrefNum { Block, Move } |
Represents the type of x move refer. More... | |
enum | YrefNum { Block, Move } |
Represents the type of y move refer. More... | |
Public Member Functions | |
unsafe void | Layout () |
Perform cavity layout More... | |
unsafe void | Insertpocket () |
Insert pocket More... | |
unsafe void | Transform () |
Reposition cavity More... | |
unsafe void | Remove () |
Remove cavity More... | |
unsafe void | Autocenter () |
Make center of cavity More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Tooling.LayoutBuilder.BalNumber | BalCavityNumber [get, set] |
Returns or sets the balance cavity number More... | |
unsafe int | CirCavityNumber [get, set] |
Returns or sets the copy number for circular transform More... | |
unsafe double | CirRadius [get, set] |
Returns or sets the radius value More... | |
unsafe double | CirRotateAngle [get, set] |
Returns or sets the rotate angle More... | |
unsafe double | CirStartAngle [get, set] |
Returns or sets the start angle More... | |
unsafe NXOpen.Expression | DimBalFirst [get] |
Returns the first dimension for balance transform More... | |
unsafe NXOpen.Expression | DimBalSecond [get] |
Returns the second dimension for balance transform More... | |
unsafe NXOpen.Expression | DimXdist [get] |
Returns the cavity distance dimension in X-axis More... | |
unsafe NXOpen.Expression | DimYdist [get] |
Returns the cavity distance dimension in Y-axis More... | |
unsafe NXOpen.Direction | LayoutVector [get, set] |
Returns or sets the rotate vector More... | |
unsafe int | LinXnumber [get, set] |
Returns or sets the copy number for linear transform in X-axis More... | |
unsafe int | LinYnumber [get, set] |
Returns or sets the copy number for linear transform in Y-axis More... | |
unsafe NXOpen.Tooling.LayoutBuilder.LayoutType | MwLayoutType [get, set] |
Returns or sets the layout pattern type More... | |
unsafe NXOpen.Point | RotatePoint [get, set] |
Returns or sets the rotate point More... | |
unsafe NXOpen.SelectBodyList | SelectCavity [get] |
Returns the select cavity More... | |
unsafe NXOpen.Tooling.LayoutBuilder.LayoutSubType | SubType [get, set] |
Returns or sets the layout transform type More... | |
unsafe NXOpen.Tooling.LayoutBuilder.XrefNum | Xref [get, set] |
Returns or sets the layout cavity number in X-axis More... | |
unsafe NXOpen.Tooling.LayoutBuilder.YrefNum | Yref [get, set] |
Returns or sets the layout cavity number in Y-axis More... | |
Represents a Tooling::LayoutBuilder builder
To create a new instance of this class, use NXOpen.Tooling.MWLayoutCollection.CreateLayoutBuilder
Default values.
Property | Value |
---|---|
CirCavityNumber |
2 |
CirRadius |
0 |
CirRotateAngle |
360 |
CirStartAngle |
0 |
DimBalFirst.Value |
0 (millimeters part), 0 (inches part) |
LinXnumber |
2 |
LinYnumber |
1 |
Created in NX6.0.0
unsafe void NXOpen.Tooling.LayoutBuilder.Autocenter | ( | ) |
Make center of cavity
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Tooling.LayoutBuilder.Insertpocket | ( | ) |
Insert pocket
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Tooling.LayoutBuilder.Layout | ( | ) |
Perform cavity layout
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Tooling.LayoutBuilder.Remove | ( | ) |
Remove cavity
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Tooling.LayoutBuilder.Transform | ( | ) |
Reposition cavity
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the balance cavity number
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the copy number for circular transform
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the radius value
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the rotate angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the start angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the first dimension for balance transform
Created in NX6.0.0
License requirements: None.
|
get |
Returns the second dimension for balance transform
Created in NX6.0.0
License requirements: None.
|
get |
Returns the cavity distance dimension in X-axis
Created in NX6.0.0
License requirements: None.
|
get |
Returns the cavity distance dimension in Y-axis
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the rotate vector
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the copy number for linear transform in X-axis
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the copy number for linear transform in Y-axis
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the layout pattern type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the rotate point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the select cavity
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the layout transform type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the layout cavity number in X-axis
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the layout cavity number in Y-axis
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.