NXOpen .NET Reference
12.0.0
|
Creates a NXOpen.Tooling.IntermediateStageBuilder More...
Public Member Functions | |
NXOpen.Tooling.IntermediateStageBuilder[] | ToArray () |
Returns an array of NXOpen.Tooling.IntermediateStageBuilder objects. More... | |
unsafe NXOpen.Tooling.IntermediateStageBuilder | CreateIntermediateStageBuilder () |
Creates create direct unfold builder More... | |
unsafe NXOpen.Tooling.IntermediateStageBuilder | FindObject (string journalIdentifier) |
Finds the NXOpen.Tooling.IntermediateStageBuilder with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Creates a NXOpen.Tooling.IntermediateStageBuilder
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX8.5.0
unsafe NXOpen.Tooling.IntermediateStageBuilder NXOpen.Tooling.IntermediateStageCollection.CreateIntermediateStageBuilder | ( | ) |
Creates create direct unfold builder
Created in NX8.5.0
License requirements: None.
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Tooling.IntermediateStageBuilder NXOpen.Tooling.IntermediateStageCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Tooling.IntermediateStageBuilder with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX8.5.0
License requirements: None.
journalIdentifier | Identifier to be found |
NXOpen.Tooling.IntermediateStageBuilder [] NXOpen.Tooling.IntermediateStageCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.IntermediateStageBuilder objects.
|
get |
Returns the tag of this object.