NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.InsertEditToolsBuilder which is used to copy or delete the insert edit. More...
Public Types | |
enum | Types { Copy, Delete } |
Specifies the insert edit tools type. More... | |
Properties | |
unsafe NXOpen.Point | ControlPoint [get, set] |
Returns or sets the control point More... | |
unsafe NXOpen.SelectBodyList | CopySelectInsert [get] |
Returns the copy select insert More... | |
unsafe NXOpen.Point | DestinationPoint [get, set] |
Returns or sets the destination point More... | |
unsafe NXOpen.SelectBodyList | InsertsToDelete [get] |
Returns the inserts to delete More... | |
unsafe NXOpen.ScCollector | ShanksToDelete [get] |
Returns the shanks to delete More... | |
unsafe NXOpen.Tooling.InsertEditToolsBuilder.Types | Type [get, set] |
Returns or sets the insert edit type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Tooling.InsertEditToolsBuilder which is used to copy or delete the insert edit.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateInsertEditToolsBuilder
Created in NX11.0.0
|
getset |
Returns or sets the control point
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the copy select insert
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the destination point
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the inserts to delete
Created in NX11.0.0
License requirements: None.
|
get |
Returns the shanks to delete
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the insert edit type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")