NXOpen .NET Reference
12.0.0
|
PDW insert auxiliary builder to design various auxiliaries of insert group More...
Public Types | |
enum | Types { InsertFlange, InsertRamp, InsertHeel, PunchMount, Tools } |
Specifies the insert auxiliary type. More... | |
enum | ShankShapeTypes { Flange, Ramp, Heel } |
Specifies the shank shape. More... | |
enum | RampStepsType { AddMaterial, CreateCurvesAndDivideFace, CreateRamp, DeleteRamp } |
Specifies the ramp steps. More... | |
enum | UseFaceOrSketchToRevolve { Face, Sketch } |
Specifies the use face or sketch to revolve. More... | |
enum | DesignToolOption { Copy, Array, Delete } |
Specifies the design tool option. More... | |
enum | RectOperationOption { Create, Edit, Delete } |
Specifies the rectangular array option. More... | |
enum | CircOperationTypes { Create, Edit, Delete } |
Specifies the options of circular array. More... | |
Public Member Functions | |
unsafe void | DesignMountHead () |
Design mount head for insert. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | BottomPlateClearance [get, set] |
Returns or sets the bottom plate clearance. More... | |
unsafe bool | CircDeleteAllComponents [get, set] |
Returns or sets the option to delete all components in circular array. More... | |
unsafe NXOpen.SelectBody | CircularInsert [get] |
Returns the insert to do circular array. More... | |
unsafe NXOpen.Tooling.InsertAuxiliaryBuilder.CircOperationTypes | CircularOperation [get, set] |
Returns or sets the circular array operation. More... | |
unsafe NXOpen.Direction | CircularVector [get, set] |
Returns or sets the specified vector for defining circular array axis. More... | |
unsafe double | ClearanceValue [get, set] |
Returns or sets the clearance value. More... | |
unsafe NXOpen.Point | ControlPoint [get, set] |
Returns or sets the control point for the copy operation. More... | |
unsafe NXOpen.SelectBodyList | CopySelectInsert [get] |
Returns the insert to be copied. More... | |
unsafe NXOpen.Section | CreateCurvesToDivideFace [get] |
Returns the curves created to divid the face More... | |
unsafe NXOpen.Tooling.InsertAuxiliaryBuilder.DesignToolOption | DesignTool [get, set] |
Returns or sets the design tool. More... | |
unsafe NXOpen.Point | DestinationPoint [get, set] |
Returns or sets the destination point for the copy operation. More... | |
unsafe NXOpen.ScCollector | FaceForRamp [get] |
Returns the sweep face for editing ramp. More... | |
unsafe NXOpen.Expression | FalseBodyHeight [get] |
Returns the false body height. More... | |
unsafe double | HeelHeight [get, set] |
Returns or sets the heel height. More... | |
unsafe double | HeelLength [get, set] |
Returns or sets the heel length. More... | |
unsafe double | HeelRadian [get, set] |
Returns or sets the heel radius. More... | |
unsafe double | HeelWidth [get, set] |
Returns or sets the heel width. More... | |
unsafe NXOpen.SelectEdge | InsertEdge [get] |
Returns the insert edge. More... | |
unsafe NXOpen.ScCollector | InsertShankFace [get] |
Returns the insert shank face. More... | |
unsafe NXOpen.SelectBodyList | InsertsToDelete [get] |
Returns the insert objects to be deleted. More... | |
unsafe NXOpen.SelectEdge | MountPunchEdge [get] |
Returns the punch edge to place the mount. More... | |
unsafe NXOpen.ScCollector | MountPunchFace [get] |
Returns the punch face to place the mount. More... | |
unsafe double | OffsetAngle [get, set] |
Returns or sets the offset angle of circular array. More... | |
unsafe double | OffsetX [get, set] |
Returns or sets the offset value along X. More... | |
unsafe double | OffsetY [get, set] |
Returns or sets the offset value along Y. More... | |
unsafe NXOpen.Point | PointForRamp [get, set] |
Returns or sets the tangent point for the sweep guide curve More... | |
unsafe NXOpen.SelectBody | Punch [get] |
Returns the selected punch. More... | |
unsafe NXOpen.SelectEdge | PunchEdge [get] |
Returns the punch edge. More... | |
unsafe double | PunchPlateClearance [get, set] |
Returns or sets the punch plate clearance. More... | |
unsafe NXOpen.ScCollector | PunchShankFace [get] |
Returns the punch shank. More... | |
unsafe double | PunchShankParaC [get, set] |
Returns or sets the punch shank parameter for clearance between true body and false body. More... | |
unsafe double | PunchShankParaFL [get, set] |
Returns or sets the punch shank parameter false body height. More... | |
unsafe double | PunchShankParaL1 [get, set] |
Returns or sets the punch shank parameter for true body and false body length. More... | |
unsafe double | PunchShankParaLength [get, set] |
Returns or sets the punch shank parameter length. More... | |
unsafe double | PunchShankParaPL [get, set] |
Returns or sets the punch shank parameter for true body height. More... | |
unsafe double | PunchShankParaR [get, set] |
Returns or sets the punch shank parameter for true body radius. More... | |
unsafe double | PunchShankParaWidth [get, set] |
Returns or sets the punch shank parameter width. More... | |
unsafe NXOpen.Expression | RadiusForRamp [get] |
Returns the the sweep guide curve radius. More... | |
unsafe NXOpen.Expression | RampShankHeight [get] |
Returns the ramp shank height. More... | |
unsafe NXOpen.Tooling.InsertAuxiliaryBuilder.RampStepsType | RampSteps [get, set] |
Returns or sets the ramp steps More... | |
unsafe bool | RectDeleteAllComponents [get, set] |
Returns or sets the option to delete all components in rectangular array. More... | |
unsafe NXOpen.SelectBody | RectangularInsert [get] |
Returns the insert to do rectangular array . More... | |
unsafe NXOpen.Tooling.InsertAuxiliaryBuilder.RectOperationOption | RectangularOperation [get, set] |
Returns or sets the rectangular array operation. More... | |
unsafe NXOpen.Direction | RectangularXVector [get, set] |
Returns or sets the X vector for rectangular array. More... | |
unsafe NXOpen.Direction | RectangularYVector [get, set] |
Returns or sets the Y vector for rectangular array. More... | |
unsafe NXOpen.SelectFace | SelectFaceToDivide [get] |
Returns the select face to divide More... | |
unsafe NXOpen.SelectBody | SelectInsertToDeleteRamp [get] |
Returns the select insert to delete ramp More... | |
unsafe NXOpen.SelectNXObjectList | SelectRampFeature [get] |
Returns the select ramp feature More... | |
unsafe NXOpen.Section | SelectShankProfile [get] |
Returns the selected shank profile. More... | |
unsafe NXOpen.Tooling.InsertAuxiliaryBuilder.ShankShapeTypes | ShankShape [get, set] |
Returns or sets the shank shape. More... | |
unsafe NXOpen.ScCollector | ShanksToDelete [get] |
Returns the faces of those to be deleted shanks. More... | |
unsafe NXOpen.Section | SketchToRevolve [get] |
Returns the sketch to revolve More... | |
unsafe double | StripperPlateClearance [get, set] |
Returns or sets the stripper plate clearance. More... | |
unsafe int | TotalAlongX [get, set] |
Returns or sets the total number of insert along X. More... | |
unsafe int | TotalAlongY [get, set] |
Returns or sets the total number of insert along Y. More... | |
unsafe int | TotalNumber [get, set] |
Returns or sets the total number of insert for circular array. More... | |
unsafe NXOpen.Tooling.InsertAuxiliaryBuilder.Types | Type [get, set] |
Returns or sets the insert auxiliary type. More... | |
unsafe bool | UseBottomPlateClearance [get, set] |
Returns or sets the option to use bottoming plate clearance. More... | |
unsafe bool | UseClearance [get, set] |
Returns or sets the option to use clearance. More... | |
unsafe NXOpen.Tooling.InsertAuxiliaryBuilder.UseFaceOrSketchToRevolve | UseFaceOrSketch [get, set] |
Returns or sets the use face or sketch option More... | |
unsafe bool | UsePunchPlateClearance [get, set] |
Returns or sets the option to use punch plate clearance. More... | |
unsafe bool | UseStripperPlateClearance [get, set] |
Returns or sets the option to stripper plate clearance. More... | |
unsafe NXOpen.Direction | VectorForRamp [get, set] |
Returns or sets the vector to determintate the datum plane normal that the sweep guide curve in. More... | |
PDW insert auxiliary builder to design various auxiliaries of insert group
To create a new instance of this class, use NXOpen.Tooling.InsertAuxiliaryCollection.CreateInsertAuxiliaryBuilder
Default values.
Property | Value |
---|---|
BottomPlateClearance |
0 |
CircDeleteAllComponents |
0 |
CircularOperation |
Create |
ClearanceValue |
1 |
DesignTool |
Copy |
FalseBodyHeight.Value |
0 (millimeters part), 0 (inches part) |
HeelHeight |
5 |
HeelLength |
10 |
HeelRadian |
1 |
HeelWidth |
5 |
OffsetAngle |
0 |
OffsetX |
0 |
OffsetY |
0 |
PunchPlateClearance |
0 |
PunchShankParaC |
1 |
PunchShankParaFL |
45 |
PunchShankParaL1 |
6 |
PunchShankParaLength |
8 |
PunchShankParaPL |
40 |
PunchShankParaR |
13 |
PunchShankParaWidth |
8 |
RampShankHeight.Value |
0 (millimeters part), 0 (inches part) |
RampSteps |
AddMaterial |
RectDeleteAllComponents |
0 |
RectangularOperation |
Create |
ShankShape |
Flange |
StripperPlateClearance |
0 |
TotalAlongX |
1 |
TotalAlongY |
1 |
TotalNumber |
1 |
UseBottomPlateClearance |
0 |
UseClearance |
1 |
UseFaceOrSketch |
Face |
UsePunchPlateClearance |
0 |
UseStripperPlateClearance |
0 |
Created in NX7.5.0
unsafe void NXOpen.Tooling.InsertAuxiliaryBuilder.DesignMountHead | ( | ) |
Design mount head for insert.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the bottom plate clearance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to delete all components in circular array.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the insert to do circular array.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the circular array operation.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the specified vector for defining circular array axis.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the clearance value.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the control point for the copy operation.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the insert to be copied.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the curves created to divid the face
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the design tool.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the destination point for the copy operation.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the sweep face for editing ramp.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the false body height.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the heel height.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the heel length.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the heel radius.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the heel width.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the insert edge.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the insert shank face.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the insert objects to be deleted.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the punch edge to place the mount.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the punch face to place the mount.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the offset angle of circular array.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the offset value along X.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the offset value along Y.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tangent point for the sweep guide curve
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected punch.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the punch edge.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the punch plate clearance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the punch shank.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the punch shank parameter for clearance between true body and false body.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the punch shank parameter false body height.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the punch shank parameter for true body and false body length.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the punch shank parameter length.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the punch shank parameter for true body height.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the punch shank parameter for true body radius.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the punch shank parameter width.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the the sweep guide curve radius.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the ramp shank height.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the ramp steps
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the insert to do rectangular array .
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the rectangular array operation.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the X vector for rectangular array.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Y vector for rectangular array.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to delete all components in rectangular array.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the select face to divide
Created in NX11.0.0
License requirements: None.
|
get |
Returns the select insert to delete ramp
Created in NX11.0.0
License requirements: None.
|
get |
Returns the select ramp feature
Created in NX11.0.0
License requirements: None.
|
get |
Returns the selected shank profile.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the shank shape.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the faces of those to be deleted shanks.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the sketch to revolve
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the stripper plate clearance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the total number of insert along X.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the total number of insert along Y.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the total number of insert for circular array.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the insert auxiliary type.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to use bottoming plate clearance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to use clearance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the use face or sketch option
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option to use punch plate clearance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to stripper plate clearance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the vector to determintate the datum plane normal that the sweep guide curve in.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.