NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.InitProjBuilder More...
Public Types | |
enum | ProjTempOption { Default } |
Represents the project template option of InitProj, defines the pre-defined project template. More... | |
Public Member Functions | |
unsafe void | ProjPathButton () |
Pop up File Selection dialog box to define the project path More... | |
unsafe void | MatLibButton () |
Pop up material library speadsheet file More... | |
unsafe void | ProjTempBut () |
Pop up project template configuration spreadsheet More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | InsertStripTog [get, set] |
Returns or sets the option to insert strip in project More... | |
unsafe string | PartMatStr [get, set] |
Returns or sets the material type of sheet metal part More... | |
unsafe double | PartThickReal [get, set] |
Returns or sets the sheet metal part thickness More... | |
unsafe string | PartUnitStr [get, set] |
Returns or sets the units of the sheet metal part More... | |
unsafe string | ProjPathStr [get, set] |
Returns or sets the project path for a new project More... | |
unsafe NXOpen.Tooling.InitProjBuilder.ProjTempOption | ProjTempOpt [get, set] |
Returns or sets the project template option More... | |
unsafe bool | RenameDiaTog [get, set] |
Returns or sets the option to rename parts in project More... | |
unsafe NXOpen.ScCollector | StationaryFace [get] |
Returns the planar faces assigned as stationary face of strip More... | |
unsafe bool | UseSmfeatTog [get, set] |
Returns or sets the option to use SMD features More... | |
Represents a NXOpen.Tooling.InitProjBuilder
To create a new instance of this class, use NXOpen.Tooling.InitProjCollection.CreateInitProjBuilder
Default values.
Property | Value |
---|---|
InsertStripTog |
0 |
PartThickReal |
0 |
ProjTempOpt |
Default |
RenameDiaTog |
0 |
UseSmfeatTog |
0 |
Created in NX6.0.0
unsafe void NXOpen.Tooling.InitProjBuilder.MatLibButton | ( | ) |
Pop up material library speadsheet file
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Tooling.InitProjBuilder.ProjPathButton | ( | ) |
Pop up File Selection dialog box to define the project path
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Tooling.InitProjBuilder.ProjTempBut | ( | ) |
Pop up project template configuration spreadsheet
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the option to insert strip in project
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the material type of sheet metal part
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the sheet metal part thickness
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the units of the sheet metal part
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the project path for a new project
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the project template option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to rename parts in project
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the planar faces assigned as stationary face of strip
Created in NX6.0.2
License requirements: None.
|
getset |
Returns or sets the option to use SMD features
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.