NXOpen .NET Reference
12.0.0
|
General Insert Design Builder of PDW and EDW. More...
Public Types | |
enum | Types { CreateInsert, EditInsert, DeleteInsert } |
Specify the insert operation type. More... | |
enum | ParentOption { NoParent } |
Specify the part parent of insert part. More... | |
enum | GenerateMethod { BoundingBox, UserDefined } |
Specify the creation method of insert. More... | |
Public Member Functions | |
unsafe void | CreateDatum () |
Create datum on selected face More... | |
unsafe void | AddFromSpreadsheetAttributeList () |
Move attribute from Attribute from Spreadsheet to Attribute of Object More... | |
unsafe void | NewAttribute () |
Create new attribute in Attribute of Object More... | |
unsafe void | DeleteAttribute () |
Remove attribute from Attribute of Object More... | |
unsafe void | GetAttributeTitleName (out string[] titleName) |
Returns the title name of Attribute Of Object Tree list More... | |
unsafe void | SetAttributeTitleName (string[] titleName) |
Sets the title name of Attribute Of Object Tree list More... | |
unsafe void | GetAttributeValueText (out string[] valueText) |
Returns the value text of Attribute Of Object Tree list More... | |
unsafe void | SetAttributeValueText (string[] valueText) |
Sets the title name of Attribute Of Object Tree list More... | |
unsafe void | CreateUserDefinedInsert (string refset) |
Creates user defined insert. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | BoxOffset [get] |
Returns the box offset More... | |
unsafe NXOpen.Expression | Clearance [get] |
Returns the clearance More... | |
unsafe NXOpen.Tooling.GeneralInsertBuilder.GenerateMethod | GenerateType [get, set] |
Returns or sets the generate type More... | |
unsafe NXOpen.Expression | Height [get] |
Returns the height More... | |
unsafe NXOpen.Assemblies.SelectComponentList | InsertToDelete [get] |
Returns the insert to delete More... | |
unsafe NXOpen.Assemblies.SelectComponent | InsertToEdit [get] |
Returns the insert to edit More... | |
unsafe NXOpen.Expression | NegativeX [get] |
Returns the negative x More... | |
unsafe NXOpen.Expression | NegativeY [get] |
Returns the negative y More... | |
unsafe NXOpen.Expression | NegativeZ [get] |
Returns the negative z More... | |
unsafe bool | NormalRenameDialog [get, set] |
Returns or sets the normal rename dialog More... | |
unsafe NXOpen.Matrix3x3 | OrientationReferenceCSYS [get, set] |
Returns or sets the reference CSYS orientation More... | |
unsafe NXOpen.Section | OuterProfile [get] |
Returns the outer profile More... | |
unsafe NXOpen.Tooling.GeneralInsertBuilder.ParentOption | ParentPart [get, set] |
Returns or sets the parent part More... | |
unsafe string | ParentPartName [get, set] |
Returns or sets the parent part name of parent part More... | |
unsafe NXOpen.Expression | PositiveX [get] |
Returns the positive x More... | |
unsafe NXOpen.Expression | PositiveY [get] |
Returns the positive y More... | |
unsafe NXOpen.Expression | PositiveZ [get] |
Returns the positive z More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the radius More... | |
unsafe bool | ReverseInsertDirection [get, set] |
Returns or sets the reverse insert direction More... | |
unsafe NXOpen.SelectFaceList | SelectFace [get] |
Returns the select face More... | |
unsafe bool | SettingWithoutFalseBody [get, set] |
Returns or sets the setting without false body More... | |
unsafe NXOpen.Expression | StartPosition [get] |
Returns the start position More... | |
unsafe NXOpen.Tooling.GeneralInsertBuilder.Types | Type [get, set] |
Returns or sets the operation type of general insert. More... | |
unsafe NXOpen.Vector3d | UserDefinedExtrudeDirection [get, set] |
Returns or sets the user defined extrude direction More... | |
unsafe int | WizardType [get, set] |
Returns or sets the wizard type More... | |
General Insert Design Builder of PDW and EDW.
A Body is returned by this builder.
To create a new instance of this class, use NXOpen.Tooling.ProgressiveDieManager.CreateGeneralInsertBuilder
Default values.
Property | Value |
---|---|
BoxOffset.Value |
0 (millimeters part), 0 (inches part) |
Clearance.Value |
0 (millimeters part), 0 (inches part) |
GenerateType |
BoundingBox |
Height.Value |
0 (millimeters part), 0 (inches part) |
NegativeX.Value |
0 (millimeters part), 0 (inches part) |
NegativeY.Value |
0 (millimeters part), 0 (inches part) |
NegativeZ.Value |
0 (millimeters part), 0 (inches part) |
NormalRenameDialog |
0 |
ParentPart |
NoParent |
PositiveX.Value |
0 (millimeters part), 0 (inches part) |
PositiveY.Value |
0 (millimeters part), 0 (inches part) |
PositiveZ.Value |
0 (millimeters part), 0 (inches part) |
Radius.Value |
0 (millimeters part), 0 (inches part) |
SettingWithoutFalseBody |
0 |
StartPosition.Value |
0 (millimeters part), 0 (inches part) |
Created in NX10.0.0
unsafe void NXOpen.Tooling.GeneralInsertBuilder.AddFromSpreadsheetAttributeList | ( | ) |
Move attribute from Attribute from Spreadsheet to Attribute of Object
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Tooling.GeneralInsertBuilder.CreateDatum | ( | ) |
Create datum on selected face
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Tooling.GeneralInsertBuilder.CreateUserDefinedInsert | ( | string | refset | ) |
Creates user defined insert.
The refset defines the insert which is TRUE or FALSE body
Created in NX10.0.0
License requirements: None.
refset |
unsafe void NXOpen.Tooling.GeneralInsertBuilder.DeleteAttribute | ( | ) |
Remove attribute from Attribute of Object
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Tooling.GeneralInsertBuilder.GetAttributeTitleName | ( | out string[] | titleName | ) |
Returns the title name of Attribute Of Object Tree list
Created in NX10.0.0
License requirements: None.
titleName | the list of title |
unsafe void NXOpen.Tooling.GeneralInsertBuilder.GetAttributeValueText | ( | out string[] | valueText | ) |
Returns the value text of Attribute Of Object Tree list
Created in NX10.0.0
License requirements: None.
valueText | the list of title |
unsafe void NXOpen.Tooling.GeneralInsertBuilder.NewAttribute | ( | ) |
Create new attribute in Attribute of Object
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Tooling.GeneralInsertBuilder.SetAttributeTitleName | ( | string[] | titleName | ) |
Sets the title name of Attribute Of Object Tree list
Created in NX10.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
titleName | the list of title |
unsafe void NXOpen.Tooling.GeneralInsertBuilder.SetAttributeValueText | ( | string[] | valueText | ) |
Sets the title name of Attribute Of Object Tree list
Created in NX10.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
valueText | the list of title |
|
get |
Returns the box offset
Created in NX10.0.0
License requirements: None.
|
get |
Returns the clearance
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the generate type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the height
Created in NX10.0.0
License requirements: None.
|
get |
Returns the insert to delete
Created in NX10.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the insert to edit
Created in NX10.0.0
License requirements: None.
|
get |
Returns the negative x
Created in NX10.0.0
License requirements: None.
|
get |
Returns the negative y
Created in NX10.0.0
License requirements: None.
|
get |
Returns the negative z
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the normal rename dialog
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the reference CSYS orientation
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the outer profile
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the parent part
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the parent part name of parent part
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the positive x
Created in NX10.0.0
License requirements: None.
|
get |
Returns the positive y
Created in NX10.0.0
License requirements: None.
|
get |
Returns the positive z
Created in NX10.0.0
License requirements: None.
|
get |
Returns the radius
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the reverse insert direction
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the select face
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the setting without false body
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the start position
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the operation type of general insert.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the user defined extrude direction
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the wizard type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")