NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.FeatureReferenceSetBuilder builder. More...
Public Member Functions | |
unsafe void | SetReferenceSet (string referenceSet) |
Set current selected reference set More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.SelectFeatureList | SelectFeatures [get] |
Returns the select feature More... | |
Represents a NXOpen.Tooling.FeatureReferenceSetBuilder builder.
To create a new instance of this class, use NXOpen.Tooling.MoldwizardManager.CreateFeatureReferenceSetBuilder
Created in NX12.0.0
unsafe void NXOpen.Tooling.FeatureReferenceSetBuilder.SetReferenceSet | ( | string | referenceSet | ) |
Set current selected reference set
Created in NX12.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
referenceSet |
|
get |
Returns the select feature
Created in NX12.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")