NXOpen .NET Reference
12.0.0
|
Fastener remove node builder. More...
Public Member Functions | |
unsafe void | AddComponent (NXOpen.NXObject component) |
Adds component. More... | |
unsafe void | RemoveComponent (NXOpen.NXObject component) |
Removes component. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Fastener remove node builder.
To create a new instance of this class, use NXOpen.Tooling.FastenerRemoveNodeCollection.CreateFastenerRemoveNodeBuilder
Created in NX8.0.0
unsafe void NXOpen.Tooling.FastenerRemoveNodeBuilder.AddComponent | ( | NXOpen.NXObject | component | ) |
Adds component.
Created in NX8.0.0
License requirements: None.
component | Component to add |
unsafe void NXOpen.Tooling.FastenerRemoveNodeBuilder.RemoveComponent | ( | NXOpen.NXObject | component | ) |
Removes component.
Created in NX8.0.0
License requirements: None.
component | Component to remove |