NXOpen .NET Reference
12.0.0
|
Represents a face split operation More...
Public Types | |
enum | FaceSplitType { CurvesEdges, Plane, Intersection, Isocline } |
the type for Split Face More... | |
Public Member Functions | |
unsafe void | CreateIsoclines (NXOpen.Face[] pFacesToDivide, out NXOpen.Curve[] outputCurves) |
Create isocline More... | |
unsafe void | FindMoldUnsplitFace () |
Set the reference point to the selected face center. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | DivObjects [get] |
Returns the dividing objects which will be different according to the split type More... | |
unsafe NXOpen.ScCollector | FaceToDivide [get] |
Returns the faces to be divided More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance is used to do dividing face operation More... | |
unsafe NXOpen.Tooling.FaceSplitBuilder.FaceSplitType | Type [get, set] |
Returns or sets the split face type which splits a face by using curves, edges, plane, face, isolines or intersected curves with another body More... | |
Represents a face split operation
To create a new instance of this class, use NXOpen.Tooling.FaceSplitCollection.CreateFaceSplitBuilder
Default values.
Property | Value |
---|---|
Tolerance |
0.025 |
Created in NX7.5.0
unsafe void NXOpen.Tooling.FaceSplitBuilder.CreateIsoclines | ( | NXOpen.Face[] | pFacesToDivide, |
out NXOpen.Curve[] | outputCurves | ||
) |
Create isocline
Created in NX7.5.0
License requirements: None.
pFacesToDivide | faces to be divided with isoclines |
outputCurves | isoclines on selected faces |
unsafe void NXOpen.Tooling.FaceSplitBuilder.FindMoldUnsplitFace | ( | ) |
Set the reference point to the selected face center.
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the dividing objects which will be different according to the split type
Created in NX7.5.0
License requirements: None.
|
get |
Returns the faces to be divided
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the tolerance is used to do dividing face operation
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the split face type which splits a face by using curves, edges, plane, face, isolines or intersected curves with another body
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.