NXOpen .NET Reference
12.0.0
|
Represens a ejector table builder. More...
Public Types | |
enum | DrawingType { MasterModel, SelfContained } |
The types of the ejector drawing. More... | |
enum | EjectorType { All, Straight, Shoulder, Blade, Sleeve, Other } |
The types of ejectors. More... | |
Public Member Functions | |
unsafe void | AssignEjectorType () |
Assigns the specified type on ejector pins. More... | |
unsafe void | RemoveEjectorType () |
Deletes the specified type from ejector pins. More... | |
unsafe NXOpen.Tooling.EjectorTableData | NewEjectorTableData () |
Creates an ejector table transient object data. More... | |
unsafe NXOpen.Tooling.EjectorTableData | GetEjectorTableData () |
Gets an ejector table transient object data. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | DestinationFolder [get, set] |
Returns or sets the destination folder which the master model part will be created in. More... | |
unsafe NXOpen.Tooling.EjectorTableBuilder.DrawingType | EjectorDrawingType [get, set] |
Returns or sets the drawing type. More... | |
unsafe NXOpen.Tooling.EjectorTableBuilder.EjectorType | EjectorPinType [get, set] |
Returns or sets the ejector pin type. More... | |
unsafe NXOpen.Assemblies.SelectComponentList | EjectorPins [get] |
Returns the ejector pins. More... | |
unsafe string | MasterModelPartName [get, set] |
Returns or sets the name to create a master model part. More... | |
unsafe string | NameRule [get, set] |
Returns or sets the name rule to generate the master model part name. More... | |
unsafe bool | RenameComponent [get, set] |
Returns or sets the option to define the part name in Part Name Management. More... | |
unsafe string | TemplateName [get, set] |
Returns or sets the drawing template name. More... | |
unsafe NXOpen.NXObject | WorkingPart [get, set] |
Returns or sets the part where a self contained drawing will be created or the part to be added into the master model drawing part. More... | |
Represens a ejector table builder.
To create a new instance of this class, use NXOpen.Tooling.MoldwizardManager.CreateEjectorTableBuilder
Default values.
Property | Value |
---|---|
EjectorDrawingType |
MasterModel |
EjectorPinType |
All |
RenameComponent |
0 |
Created in NX9.0.0
unsafe void NXOpen.Tooling.EjectorTableBuilder.AssignEjectorType | ( | ) |
Assigns the specified type on ejector pins.
Created in NX9.0.0
License requirements: ug_mold_design ("UG MOLD")
unsafe NXOpen.Tooling.EjectorTableData NXOpen.Tooling.EjectorTableBuilder.GetEjectorTableData | ( | ) |
Gets an ejector table transient object data.
Created in NX9.0.0
License requirements: ug_mold_design ("UG MOLD")
unsafe NXOpen.Tooling.EjectorTableData NXOpen.Tooling.EjectorTableBuilder.NewEjectorTableData | ( | ) |
Creates an ejector table transient object data.
Created in NX9.0.0
License requirements: ug_mold_design ("UG MOLD")
unsafe void NXOpen.Tooling.EjectorTableBuilder.RemoveEjectorType | ( | ) |
Deletes the specified type from ejector pins.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the destination folder which the master model part will be created in.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the drawing type.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
get |
Returns the ejector pins.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the ejector pin type.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the name to create a master model part.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the name rule to generate the master model part name.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the option to define the part name in Part Name Management.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the drawing template name.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the part where a self contained drawing will be created or the part to be added into the master model drawing part.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")