NXOpen .NET Reference
12.0.0
|
Creates EWMultiPosition builder collection More...
Public Member Functions | |
NXOpen.Tooling.EWMultiPositionBuilder[] | ToArray () |
Returns an array of NXOpen.Tooling.EWMultiPositionBuilder objects. More... | |
unsafe NXOpen.Tooling.EWMultiPositionBuilder | CreateEwmultiPositionBuilder () |
Creates EW multi-position builder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Creates EWMultiPosition builder collection
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX7.5.0
unsafe NXOpen.Tooling.EWMultiPositionBuilder NXOpen.Tooling.EWMultiPositionCollection.CreateEwmultiPositionBuilder | ( | ) |
Creates EW multi-position builder
Created in NX7.5.0
License requirements: None.
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Tooling.EWMultiPositionBuilder [] NXOpen.Tooling.EWMultiPositionCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.EWMultiPositionBuilder objects.
|
get |
Returns the tag of this object.