NXOpen .NET Reference
12.0.0
|
The builder contains all inputs for direct unbend. More...
Public Types | |
enum | Bendtypes { Unbend, Rebend, Prebend, Overbend } |
unbend operations. More... | |
Properties | |
unsafe bool | AlterResult [get, set] |
Returns or sets the switch to set if use an alternate result. More... | |
unsafe NXOpen.Body | BaseBody [get, set] |
Returns or sets the base body. More... | |
unsafe double | BendAngle1 [get, set] |
Returns or sets the first angle of prebend. More... | |
unsafe double | BendAngle2 [get, set] |
Returns or sets the second angle of prebend. More... | |
unsafe double | BendAngle3 [get, set] |
Returns or sets the third angle of prebend. More... | |
unsafe double | BendAngle4 [get, set] |
Returns or sets the fourth angle of prebend. More... | |
unsafe double | BendAngle5 [get, set] |
Returns or sets the fifth angle of prebend. More... | |
unsafe double | BendAngle6 [get, set] |
Returns or sets the sixth angle of prebend. More... | |
unsafe double | BendDevLength [get, set] |
Returns or sets the operation to developed length of a bend. More... | |
unsafe double | BendNeutralFactor [get, set] |
Returns or sets the operation of k factor for a single bend. More... | |
unsafe NXOpen.Tooling.DirectUnfoldBuilder.Bend | BendNumPrebends [get, set] |
Returns or sets the number of prebends. More... | |
unsafe bool | KeepRadFixed [get, set] |
Returns or sets the keep radius fixed. More... | |
unsafe double | OverbendAngle [get, set] |
Returns or sets the overbend angle. More... | |
unsafe NXOpen.SelectEdgeList | RefObject [get] |
Returns the reference objects. More... | |
unsafe bool | ResizeRadius [get, set] |
Returns or sets the resize radius. More... | |
unsafe NXOpen.SelectFaceList | SelBend [get] |
Returns the selection of bends. More... | |
unsafe NXOpen.Tooling.DirectUnbendBuilder.Bendtypes | Type [get, set] |
Returns or sets the type. More... | |
unsafe NXOpen.Assemblies.SelectComponent | WorkPart [get] |
Returns the work part. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
The builder contains all inputs for direct unbend.
To create a new instance of this class, use NXOpen.Tooling.DirectUnfoldCollection.CreateDirectUnbendBuilder
Default values.
Property | Value |
---|---|
AlterResult |
0 |
BendAngle1 |
30 |
BendAngle2 |
30 |
BendAngle3 |
30 |
BendAngle4 |
30 |
BendAngle5 |
30 |
BendAngle6 |
30 |
BendDevLength |
0.0 |
BendNeutralFactor |
0.4 |
BendNumPrebends |
Two |
KeepRadFixed |
0 |
OverbendAngle |
0 |
Created in NX6.0.0
|
getset |
Returns or sets the switch to set if use an alternate result.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the base body.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the first angle of prebend.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the second angle of prebend.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the third angle of prebend.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the fourth angle of prebend.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the fifth angle of prebend.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the sixth angle of prebend.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the operation to developed length of a bend.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the operation of k factor for a single bend.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the number of prebends.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the keep radius fixed.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the overbend angle.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the reference objects.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the resize radius.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selection of bends.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the type.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the work part.
Created in NX6.0.0
License requirements: None.