NXOpen .NET Reference
12.0.0
|
Creates CreateBoxBuilder collection More...
Public Member Functions | |
NXOpen.Tooling.CreateBoxBuilder[] | ToArray () |
Returns an array of NXOpen.Tooling.CreateBoxBuilder objects. More... | |
unsafe NXOpen.Tooling.CreateBoxBuilder | CreateBoxBuilder (NXOpen.NXObject boxFrec) |
Creates a NXOpen.Tooling.CreateBoxBuilder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Creates CreateBoxBuilder collection
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX8.0.0
unsafe NXOpen.Tooling.CreateBoxBuilder NXOpen.Tooling.CreateBoxCollection.CreateBoxBuilder | ( | NXOpen.NXObject | boxFrec | ) |
Creates a NXOpen.Tooling.CreateBoxBuilder
Created in NX8.0.0
License requirements: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard") OR studio_free_form ("STUDIO FREE FORM") OR die_engineering ("DIE ENGINEERING")
boxFrec | bounding box feature object |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Tooling.CreateBoxBuilder [] NXOpen.Tooling.CreateBoxCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.CreateBoxBuilder objects.
|
get |
Returns the tag of this object.