NXOpen .NET Reference
12.0.0
|
The builder class for Cooling pattern which assists you to create channels with selected curves. More...
Properties | |
unsafe double | ChannelDiameter [get, set] |
Returns or sets the channel diameter More... | |
unsafe NXOpen.Section | ChannelGuide [get] |
Returns the lines used to create the channel path. More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the channel diameter More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
The builder class for Cooling pattern which assists you to create channels with selected curves.
To create a new instance of this class, use NXOpen.Tooling.CoolingPatternCollection.CreateCoolingPatternBuilder
Default values.
Property | Value |
---|---|
Diameter.Value |
10 (millimeters part), 0.375 (inches part) |
Created in NX7.5.0
|
getset |
Returns or sets the channel diameter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the lines used to create the channel path.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the channel diameter
Created in NX10.0.0
License requirements: None.