NXOpen .NET Reference
12.0.0
|
The builder class for Channel Extend which assists you to extend the channel. More...
Public Types | |
enum | TipEndTypes { None, Angle, Round } |
The tip end types of channel More... | |
Properties | |
unsafe bool | AdjustBoundaryChannel [get, set] |
Returns or sets the value which specifies whether to extend boundary channel or not. More... | |
unsafe double | BoundaryChannelExtension [get, set] |
Returns or sets the value of the boundary channel extension. More... | |
unsafe NXOpen.SelectBodyList | ExtendChannel [get] |
Returns the cooling channel to be extended. More... | |
unsafe NXOpen.Expression | ExtensionValue [get] |
Returns the value of the face extension More... | |
unsafe NXOpen.SelectBody | LimitBody [get] |
Returns the body used to be the boundary of the face extension. More... | |
unsafe bool | RemoveParameter [get, set] |
Returns or sets the flag to indicate whether to remove parameters of the created solid or not More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the value which specifies whether to reverse the channel direction or not. More... | |
unsafe bool | RoundTip [get, set] |
Returns or sets the flag to indicate whether to create round tip or not. More... | |
unsafe double | TipAngle [get, set] |
Returns or sets the value for the tip angle of the channel. More... | |
unsafe NXOpen.Expression | TipAngleValue [get] |
Returns the value for the tip angle of the channel. More... | |
unsafe NXOpen.Tooling.CoolingExtendBuilder.TipEndTypes | TipEndType [get, set] |
Returns or sets the candidate of tip end type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
The builder class for Channel Extend which assists you to extend the channel.
To create a new instance of this class, use NXOpen.Tooling.CoolingExtendCollection.CreateCoolingExtendBuilder
Default values.
Property | Value |
---|---|
AdjustBoundaryChannel |
0 |
BoundaryChannelExtension |
0 |
ExtensionValue.Value |
0 (millimeters part), 0 (inches part) |
RemoveParameter |
0 |
RoundTip |
0 |
TipAngleValue.Value |
118 |
TipEndType |
None |
Created in NX7.5.0
|
getset |
Returns or sets the value which specifies whether to extend boundary channel or not.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value of the boundary channel extension.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the cooling channel to be extended.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the value of the face extension
Created in NX7.5.0
License requirements: None.
|
get |
Returns the body used to be the boundary of the face extension.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the flag to indicate whether to remove parameters of the created solid or not
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the value which specifies whether to reverse the channel direction or not.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag to indicate whether to create round tip or not.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the value for the tip angle of the channel.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the value for the tip angle of the channel.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the candidate of tip end type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")