NXOpen .NET Reference
12.0.0
|
The builder class for Cooling Define Channel which assists you to create channels directly. More...
Public Types | |
enum | Types { Channel, Baffle } |
Types to specify how to assign attributes to the created body. More... | |
enum | ExtensionTypes { NoExtension, AlongExtrusionDirection, AlongReverseExtrusionDirection, AlongBothDirections } |
The extension types of channel More... | |
enum | TipEndTypes { None, Angle, Round } |
The tip end types of channel More... | |
Public Member Functions | |
unsafe void | SetBoundaryBody (NXOpen.Body body) |
Sets the boundary body to do channel extension More... | |
unsafe void | AutoGetBoundaryBody () |
Gets the boundary body automatically More... | |
unsafe void | SetAutoSelectBoundary (bool autoSelectBoundary) |
Sets the value that whether the boundary body is automatically got or not More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AdjustBoundaryChannel [get, set] |
Returns or sets the flag to indicate whether to extend boundary channel or not More... | |
unsafe double | ChannelDiameter [get, set] |
Returns or sets the channel diameter More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the channel diameter More... | |
unsafe NXOpen.Tooling.CoolingDefineChannelBuilder.ExtensionTypes | ExtensionSolution [get, set] |
Returns or sets the candidate extension types More... | |
unsafe NXOpen.SelectBody | LimitBody [get] |
Returns the boundary body More... | |
unsafe NXOpen.GeometricUtilities.ModlMotion | Motion [get] |
Returns the object which defines the transformation from start point to end point. More... | |
unsafe bool | RemoveParameter [get, set] |
Returns or sets the flag to indicate whether to remove parameters of the created solid or not More... | |
unsafe NXOpen.Point | StartPoint [get, set] |
Returns or sets the point as the start position of the channel. More... | |
unsafe NXOpen.Expression | TipAngle [get] |
Returns the value for the tip angle of the channel. More... | |
unsafe NXOpen.Tooling.CoolingDefineChannelBuilder.TipEndTypes | TipEndType [get, set] |
Returns or sets the candidate of tip end type More... | |
unsafe NXOpen.Tooling.CoolingDefineChannelBuilder.Types | Type [get, set] |
Returns or sets the type of attributes assigned to the created body attribute type values. More... | |
The builder class for Cooling Define Channel which assists you to create channels directly.
To create a new instance of this class, use NXOpen.Tooling.CoolingDefineChannelCollection.CreateCoolingDefineChannelBuilder
Default values.
Property | Value |
---|---|
AdjustBoundaryChannel |
0 |
Diameter.Value |
10 (millimeters part), 0.375 (inches part) |
ExtensionSolution |
NoExtension |
Motion.DeltaEnum |
ReferenceWcsWorkPart |
Motion.DeltaXc.Value |
0.0 |
Motion.DeltaYc.Value |
0.0 |
Motion.DeltaZc.Value |
0.0 |
RemoveParameter |
0 |
TipAngle.Value |
118 |
TipEndType |
None |
Created in NX7.5.0
The extension types of channel
unsafe void NXOpen.Tooling.CoolingDefineChannelBuilder.AutoGetBoundaryBody | ( | ) |
Gets the boundary body automatically
Created in NX8.5.0
License requirements: None.
unsafe void NXOpen.Tooling.CoolingDefineChannelBuilder.SetAutoSelectBoundary | ( | bool | autoSelectBoundary | ) |
Sets the value that whether the boundary body is automatically got or not
Created in NX8.5.0
License requirements: ug_mold_design ("UG MOLD")
autoSelectBoundary |
unsafe void NXOpen.Tooling.CoolingDefineChannelBuilder.SetBoundaryBody | ( | NXOpen.Body | body | ) |
Sets the boundary body to do channel extension
Created in NX8.5.0
License requirements: None.
body | the body set as boundary body |
|
getset |
Returns or sets the flag to indicate whether to extend boundary channel or not
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the channel diameter
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the channel diameter
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the candidate extension types
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
get |
Returns the boundary body
Created in NX8.5.0
License requirements: None.
|
get |
Returns the object which defines the transformation from start point to end point.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the flag to indicate whether to remove parameters of the created solid or not
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the point as the start position of the channel.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the value for the tip angle of the channel.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the candidate of tip end type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")
|
getset |
Returns or sets the type of attributes assigned to the created body attribute type values.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")