NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.ColorExpressionsBuilder builder. More...
Public Member Functions | |
unsafe void | SetCurrentUDO (NXOpen.UserDefinedObjects.UserDefinedObject udo) |
Select current udo More... | |
unsafe void | DeleteCurrentUDO () |
Delete current udo More... | |
unsafe void | BlockCurrentUDO (bool blocked) |
Block current udo More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ColorName [get, set] |
Returns or sets the color name More... | |
unsafe NXOpen.NXColor | ColorPicker [get, set] |
Returns or sets the color picker More... | |
unsafe NXOpen.ScCollector | SelectFaces [get] |
Returns the solid faces selected by user More... | |
Represents a NXOpen.Tooling.ColorExpressionsBuilder builder.
To create a new instance of this class, use NXOpen.Tooling.MoldwizardManager.CreateColorExpressionsBuilder
Created in NX12.0.0
unsafe void NXOpen.Tooling.ColorExpressionsBuilder.BlockCurrentUDO | ( | bool | blocked | ) |
Block current udo
Created in NX12.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
blocked |
unsafe void NXOpen.Tooling.ColorExpressionsBuilder.DeleteCurrentUDO | ( | ) |
Delete current udo
Created in NX12.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Tooling.ColorExpressionsBuilder.SetCurrentUDO | ( | NXOpen.UserDefinedObjects.UserDefinedObject | udo | ) |
Select current udo
Created in NX12.0.0
License requirements: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
udo | The udo object |
|
getset |
Returns or sets the color name
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the color picker
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the solid faces selected by user
Created in NX12.0.0
License requirements: None.