NXOpen .NET Reference
12.0.0
|
Progressive Die Wizard builder to management clearances. More...
Public Types | |
enum | Type { AssignClearances, CheckClearances } |
Specifies type to assign or check clearances More... | |
enum | Selection { ToolPart, TargetPart } |
Specifies clearance management part. More... | |
Public Member Functions | |
unsafe void | SetParameters (string[] paraNames, string[] paraValues) |
Set the parameter number, names and values in the tree list into builder attribute. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | IsHighLightFacesWithSameClearance [get, set] |
Returns or sets the option whether highlight faces with same clearance. More... | |
unsafe double | PlateClearanceEighth [get, set] |
Returns or sets the plate clearance eighth. More... | |
unsafe double | PlateClearanceFifth [get, set] |
Returns or sets the plate clearance fifth. More... | |
unsafe double | PlateClearanceFirst [get, set] |
Returns or sets the plate clearance first. More... | |
unsafe double | PlateClearanceFourth [get, set] |
Returns or sets the plate clearance fourth. More... | |
unsafe double | PlateClearanceNinth [get, set] |
Returns or sets the plate clearance ninth. More... | |
unsafe double | PlateClearanceSecond [get, set] |
Returns or sets the plate clearance second. More... | |
unsafe double | PlateClearanceSeventh [get, set] |
Returns or sets the plate clearance seventh. More... | |
unsafe double | PlateClearanceSixth [get, set] |
Returns or sets the plate clearance sixth. More... | |
unsafe double | PlateClearanceTenth [get, set] |
Returns or sets the plate clearance tenth. More... | |
unsafe double | PlateClearanceThird [get, set] |
Returns or sets the plate clearance third. More... | |
unsafe NXOpen.ScCollector | SelectFace [get] |
Returns the select face. More... | |
unsafe NXOpen.SelectBody | SelectPart [get] |
Returns the selected part. More... | |
unsafe bool | ShowPartAndClearanceHoleOnly [get, set] |
Returns or sets the option to show selected part and clearance hole only. More... | |
unsafe string | SpecifyClearanceDataFile [get, set] |
Returns or sets the name and full path of specified file. More... | |
unsafe NXOpen.Tooling.ClearanceManagementBuilder.Selection | ToolPartOrTargetPart [get, set] |
Returns or sets the tool part or target part. More... | |
unsafe NXOpen.Tooling.ClearanceManagementBuilder.Type | TypeAssignOrCheck [get, set] |
Returns or sets the clearance management type. More... | |
unsafe bool | UsePlateClearanceEighth [get, set] |
Returns or sets the option whether use plate clearance eighth. More... | |
unsafe bool | UsePlateClearanceFifth [get, set] |
Returns or sets the option whether use plate clearance fifth. More... | |
unsafe bool | UsePlateClearanceFirst [get, set] |
Returns or sets the option whether use plate clearance first. More... | |
unsafe bool | UsePlateClearanceFourth [get, set] |
Returns or sets the option whether use plate clearance fourth. More... | |
unsafe bool | UsePlateClearanceNinth [get, set] |
Returns or sets the option whether use plate clearance ninth. More... | |
unsafe bool | UsePlateClearanceSecond [get, set] |
Returns or sets the option whether use plate clearance second. More... | |
unsafe bool | UsePlateClearanceSeventh [get, set] |
Returns or sets the option whether use plate clearance seventh. More... | |
unsafe bool | UsePlateClearanceSixth [get, set] |
Returns or sets the option whether use plate clearance sixth. More... | |
unsafe bool | UsePlateClearanceTenth [get, set] |
Returns or sets the option whether use plate clearance tenth. More... | |
unsafe bool | UsePlateClearanceThird [get, set] |
Returns or sets the option whether use plate clearance third. More... | |
Progressive Die Wizard builder to management clearances.
To create a new instance of this class, use NXOpen.Tooling.ClearanceManagementCollection.CreateClearanceManagementBuilder
Default values.
Property | Value |
---|---|
IsHighLightFacesWithSameClearance |
0 |
PlateClearanceEighth |
0 |
PlateClearanceFifth |
0 |
PlateClearanceFirst |
0 |
PlateClearanceFourth |
0 |
PlateClearanceNinth |
0 |
PlateClearanceSecond |
0 |
PlateClearanceSeventh |
0 |
PlateClearanceSixth |
0 |
PlateClearanceTenth |
0 |
PlateClearanceThird |
0 |
ShowPartAndClearanceHoleOnly |
0 |
ToolPartOrTargetPart |
ToolPart |
TypeAssignOrCheck |
AssignClearances |
UsePlateClearanceEighth |
0 |
UsePlateClearanceFifth |
0 |
UsePlateClearanceFirst |
0 |
UsePlateClearanceFourth |
0 |
UsePlateClearanceNinth |
0 |
UsePlateClearanceSecond |
0 |
UsePlateClearanceSeventh |
0 |
UsePlateClearanceSixth |
0 |
UsePlateClearanceTenth |
0 |
UsePlateClearanceThird |
0 |
Created in NX8.0.0
unsafe void NXOpen.Tooling.ClearanceManagementBuilder.SetParameters | ( | string[] | paraNames, |
string[] | paraValues | ||
) |
Set the parameter number, names and values in the tree list into builder attribute.
Created in NX8.0.0
License requirements: prog_die_wizard ("UG/Progressive Die Wizard")
paraNames | an array of names |
paraValues | an array of values |
|
getset |
Returns or sets the option whether highlight faces with same clearance.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the plate clearance eighth.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the plate clearance fifth.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the plate clearance first.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the plate clearance fourth.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the plate clearance ninth.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the plate clearance second.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the plate clearance seventh.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the plate clearance sixth.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the plate clearance tenth.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the plate clearance third.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the select face.
Created in NX8.0.0
License requirements: None.
|
get |
Returns the selected part.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the option to show selected part and clearance hole only.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the name and full path of specified file.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the tool part or target part.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the clearance management type.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option whether use plate clearance eighth.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option whether use plate clearance fifth.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option whether use plate clearance first.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option whether use plate clearance fourth.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option whether use plate clearance ninth.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option whether use plate clearance second.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option whether use plate clearance seventh.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option whether use plate clearance sixth.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option whether use plate clearance tenth.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the option whether use plate clearance third.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: prog_die_wizard ("UG/Progressive Die Wizard")