NXOpen .NET Reference
12.0.0
|
The builder class for Channel Fitting which assists you to add cooling fitting. More...
Public Member Functions | |
unsafe NXOpen.Tooling.CoolingFittingData | CreateCoolingFittingData () |
Creates the Cooling Fitting Data object. More... | |
unsafe NXOpen.Tooling.CoolingFittingData | GetCoolingFittingData () |
Get the Cooling Fitting Data object. More... | |
unsafe void | CreateFittingPoints () |
Create Fitting Points. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | BottomClearance [get] |
Returns the bottom clearance More... | |
unsafe NXOpen.SelectBodyList | BoundaryBody [get] |
Returns the boundary body to create the cooling fitting points. More... | |
unsafe NXOpen.Point | FittingPoint [get, set] |
Returns or sets the new point specified for the cooling fitting point. More... | |
unsafe NXOpen.SelectBodyList | ParentChannel [get] |
Returns the parent channel of the cooling fitting points. More... | |
unsafe bool | SearchBoundaryBodies [get, set] |
Returns or sets the value which specifies whether to auto search boundary bodies or not. More... | |
unsafe NXOpen.Expression | TopClearance [get] |
Returns the top clearance More... | |
unsafe bool | UseSymbol [get, set] |
Returns or sets the value which specifies whether to add real component or not. More... | |
The builder class for Channel Fitting which assists you to add cooling fitting.
To create a new instance of this class, use NXOpen.Tooling.ChannelFittingCollection.CreateChannelFittingBuilder
Default values.
Property | Value |
---|---|
BottomClearance.Value |
0 (millimeters part), 0 (inches part) |
TopClearance.Value |
5 (millimeters part), 1.25 (inches part) |
UseSymbol |
1 |
Created in NX7.5.0
unsafe NXOpen.Tooling.CoolingFittingData NXOpen.Tooling.ChannelFittingBuilder.CreateCoolingFittingData | ( | ) |
Creates the Cooling Fitting Data object.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Tooling.ChannelFittingBuilder.CreateFittingPoints | ( | ) |
Create Fitting Points.
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.Tooling.CoolingFittingData NXOpen.Tooling.ChannelFittingBuilder.GetCoolingFittingData | ( | ) |
Get the Cooling Fitting Data object.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the bottom clearance
Created in NX8.0.0
License requirements: None.
|
get |
Returns the boundary body to create the cooling fitting points.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the new point specified for the cooling fitting point.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the parent channel of the cooling fitting points.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the value which specifies whether to auto search boundary bodies or not.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the top clearance
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the value which specifies whether to add real component or not.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD")