NXOpen .NET Reference
12.0.0
|
The builder class for Channel Adjust which assists you to adjust the postion and the length of the channel. More...
Public Types | |
enum | AdjustType { Distance, BaffleLength } |
the adjust method. More... | |
enum | VectorMethod { Along, Perpendicular } |
the vector adjust method. More... | |
Public Member Functions | |
unsafe void | SetManipulatorOriginValue (NXOpen.Point3d moveOrigin) |
Sets the manipulator origin. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Tooling.ChannelAdjustBuilder.AdjustType | AdjustMethod [get, set] |
Returns or sets the method for adjusting the cooling channels. More... | |
unsafe NXOpen.Direction | AdjustVector [get, set] |
Returns or sets the vector specified for the adjust direction. More... | |
unsafe NXOpen.Expression | Distance [get] |
Returns the distance between the channels and faces. More... | |
unsafe NXOpen.ScCollector | ReferenceFace [get] |
Returns the reference faces for calculating the distance to the cooling channels. More... | |
unsafe NXOpen.Tooling.ChannelAdjustBuilder.VectorMethod | RepositionMethod [get, set] |
Returns or sets the method for moving the cooling channels. More... | |
unsafe NXOpen.SelectBodyList | TargetChannel [get] |
Returns the cooling channel to be adjusted. More... | |
The builder class for Channel Adjust which assists you to adjust the postion and the length of the channel.
To create a new instance of this class, use NXOpen.Tooling.ChannelAdjustCollection.CreateChannelAdjustBuilder
Default values.
Property | Value |
---|---|
Distance.Value |
0 (millimeters part), 0 (inches part) |
RepositionMethod |
Along |
Created in NX7.5.0
unsafe void NXOpen.Tooling.ChannelAdjustBuilder.SetManipulatorOriginValue | ( | NXOpen.Point3d | moveOrigin | ) |
Sets the manipulator origin.
Created in NX9.0.2
License requirements: ug_mold_design ("UG MOLD")
moveOrigin |
|
getset |
Returns or sets the method for adjusting the cooling channels.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the vector specified for the adjust direction.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the distance between the channels and faces.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the reference faces for calculating the distance to the cooling channels.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the method for moving the cooling channels.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the cooling channel to be adjusted.
Created in NX7.5.0
License requirements: None.