NXOpen .NET Reference
12.0.0
|
The CalculateArea builder More...
Public Types | |
enum | SheetMethodType { Curve, Mesh } |
Represents the methods to create the projected sheet body. More... | |
Properties | |
unsafe NXOpen.Expression | AngularAccuracy [get] |
Returns the angular accuracy used as the minimum angle between two reference planes. More... | |
unsafe NXOpen.Expression | ApproximationTolerance [get] |
Returns the area calculation approximation tolerance. More... | |
unsafe bool | CreateSheet [get, set] |
Returns or sets the option to indicate creating projected sheet or not More... | |
unsafe NXOpen.Expression | DimTolerance [get] |
Returns the dim tolerance used as the area calculation tolerance. More... | |
unsafe NXOpen.NXObject | PlaneDefine [get, set] |
Returns or sets the plane defined as the reference plane to calculate area, the type could be planar face, datum plane and plane. More... | |
unsafe NXOpen.SelectBodyList | SelectionTarget [get] |
Returns the target body to calculate area. More... | |
unsafe NXOpen.Tooling.CalculateAreaBuilder.SheetMethodType | SheetMethod [get, set] |
Returns or sets the method used to create the projected sheet body. More... | |
unsafe bool | ToggleSideArea [get, set] |
Returns or sets the toggle side area to indicate calculate side area or not. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
The CalculateArea builder
To create a new instance of this class, use NXOpen.Tooling.CalculateAreaCollection.CreateBuilder
Default values.
Property | Value |
---|---|
AngularAccuracy.Value |
1.0 |
ApproximationTolerance.Value |
0.1 (millimeters part), 0.004 (inches part) |
CreateSheet |
0 |
DimTolerance.Value |
0.01 (millimeters part), 0.001 (inches part) |
SheetMethod |
Curve |
ToggleSideArea |
0 |
Created in NX7.0.0
|
get |
Returns the angular accuracy used as the minimum angle between two reference planes.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the area calculation approximation tolerance.
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the option to indicate creating projected sheet or not
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard")
|
get |
Returns the dim tolerance used as the area calculation tolerance.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the plane defined as the reference plane to calculate area, the type could be planar face, datum plane and plane.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the target body to calculate area.
It can be a single solid/sheet body, or multiple solid/sheet bodies.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the method used to create the projected sheet body.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: ug_mold_design ("UG MOLD") OR nx_electrode_wizard ("NX Electrode Wizard")
|
getset |
Returns or sets the toggle side area to indicate calculate side area or not.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.