NXOpen .NET Reference
12.0.0
|
Represents a Tooling::BomBuilder builder More...
Public Types | |
enum | TreeList { Bom, Hide } |
Represents an index to components list type. More... | |
enum | Shape { Rectangular, Circular } |
Represents an index to the shape of stock size. More... | |
enum | Circle { Circumcircle, InscribedCircle } |
Represents an index to the base circle type of cylinder shape. More... | |
Properties | |
unsafe NXOpen.Tooling.BomBuilder.TreeList | EnumCompList [get, set] |
Returns or sets the tree list shows which kind of components should be included in More... | |
unsafe NXOpen.Tooling.BomBuilder.Circle | EnumCylinderType [get, set] |
Returns or sets the cylinder type may be used to generate a cylinder for the stock size More... | |
unsafe NXOpen.Tooling.BomBuilder.Shape | EnumStockType [get, set] |
Returns or sets the stock shape will be generated, it can be a box or cylinder More... | |
unsafe int | IntegerPrecision [get, set] |
Returns or sets the size precision for the stock More... | |
unsafe NXOpen.SelectPartList | SelectComponent [get] |
Returns the select component needed to get stocksize More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Tooling::BomBuilder builder
To create a new instance of this class, use NXOpen.Tooling.BomCollection.CreateBomBuilder
Default values.
Property | Value |
---|---|
EnumCompList |
Bom |
Created in NX6.0.0
|
getset |
Returns or sets the tree list shows which kind of components should be included in
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the cylinder type may be used to generate a cylinder for the stock size
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the stock shape will be generated, it can be a box or cylinder
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the size precision for the stock
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the select component needed to get stocksize
Created in NX6.0.0
License requirements: None.