NXOpen .NET Reference
12.0.0
|
Progressive Die Wizard blank layout builder More...
Public Types | |
enum | Types { CreateLayout, AddBlank, CopyBlank, RemoveBlank, SetBasePoint, FlipBlank } |
Specifies the option of blank layout type. More... | |
enum | SideWebOption { Average, Bottom, Top } |
Specifies the option of side webs type. More... | |
enum | LeftRightSideOption { Average, Left, Right } |
Specifies the option of left right side type. More... | |
enum | SnapSizeOption { Tenth, Fifth, Half, One, Two, Five, Ten } |
Specifies the option of snap size. More... | |
Properties | |
unsafe NXOpen.Point | BasePoint [get, set] |
Returns or sets the base point. More... | |
unsafe NXOpen.SelectBody | Blank [get] |
Returns the blank. More... | |
unsafe string | BlankNameStr [get, set] |
Returns or sets the selected blank name. More... | |
unsafe double | Bottom [get, set] |
Returns or sets the bottom boundary distance between blank and strip. More... | |
unsafe double | LeftDistance [get, set] |
Returns or sets the left boudary distance between blank and strip. More... | |
unsafe NXOpen.Tooling.BlankLayoutBuilder.LeftRightSideOption | LeftRightSide [get, set] |
Returns or sets the type of use left or right side to decide the distance between blank and strip. More... | |
unsafe bool | LockPitchAndWidth [get, set] |
Returns or sets the lock pitch and width values from being changed during processing. More... | |
unsafe string | MaterialUtilization [get, set] |
Returns or sets the material utilization of the blank. More... | |
unsafe bool | MinimumSpaceSize [get, set] |
Returns or sets the option to report minimum space size or not. More... | |
unsafe string | MinimumSpaceSizeValue [get, set] |
Returns or sets the minimum distance between the adjacent blanks. More... | |
unsafe double | Pitch [get, set] |
Returns or sets the distance between the adjacent stations. More... | |
unsafe double | RightDistance [get, set] |
Returns or sets the right boundary distance between blank and strip. More... | |
unsafe double | Rotate [get, set] |
Returns or sets the value to rotate the blank around the base point. More... | |
unsafe NXOpen.Tooling.BlankLayoutBuilder.SideWebOption | SideWeb [get, set] |
Returns or sets the type of the overlap on the strip. More... | |
unsafe NXOpen.Tooling.BlankLayoutBuilder.SnapSizeOption | SnapSize [get, set] |
Returns or sets the option to set the increment of the scale bar. More... | |
unsafe bool | ThreeBlanks [get, set] |
Returns or sets the usage of three blanks or one blank. More... | |
unsafe double | Top [get, set] |
Returns or sets the top boudary distance between blank and strip. More... | |
unsafe NXOpen.Tooling.BlankLayoutBuilder.Types | Type [get, set] |
Returns or sets the blank layout type. More... | |
unsafe double | Width [get, set] |
Returns or sets the width of the strip. More... | |
unsafe double | XShift [get, set] |
Returns or sets the value to shift the blank in the X direction. More... | |
unsafe double | YShift [get, set] |
Returns or sets the value to shift the blank in the Y direction. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Progressive Die Wizard blank layout builder
To create a new instance of this class, use NXOpen.Tooling.BlankLayoutCollection.CreateBlankLayoutBuilder
Default values.
Property | Value |
---|---|
Bottom |
0 |
LeftDistance |
0 |
LeftRightSide |
Average |
LockPitchAndWidth |
0 |
MinimumSpaceSize |
0 |
Pitch |
0 |
RightDistance |
0 |
Rotate |
0 |
SideWeb |
Average |
SnapSize |
One |
ThreeBlanks |
0 |
Top |
0 |
Width |
0 |
XShift |
0 |
YShift |
0 |
Created in NX7.5.0
|
getset |
Returns or sets the base point.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the blank.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the selected blank name.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the bottom boundary distance between blank and strip.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the left boudary distance between blank and strip.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the type of use left or right side to decide the distance between blank and strip.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the lock pitch and width values from being changed during processing.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the material utilization of the blank.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to report minimum space size or not.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the minimum distance between the adjacent blanks.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the distance between the adjacent stations.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the right boundary distance between blank and strip.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value to rotate the blank around the base point.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the type of the overlap on the strip.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to set the increment of the scale bar.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the usage of three blanks or one blank.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the top boudary distance between blank and strip.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the blank layout type.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the width of the strip.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value to shift the blank in the X direction.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value to shift the blank in the Y direction.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.