NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Tooling.BlankGeneratorBuilder This class is for Blank Generator Design UI More...
Public Types | |
enum | Types { CreateBlank, EditBlank } |
Specifies the option of blank generator operation type. More... | |
enum | EditBlankType { Update, Remove } |
Specify the edit method. More... | |
enum | CreateBlankType { Import, Select, Unform } |
Specify the creation method. More... | |
Public Member Functions | |
unsafe void | ImportBlank () |
Create a blank by importing a blank. More... | |
unsafe void | SelectBlank () |
Create a blank by selecting a blank. More... | |
unsafe void | UnformSheet () |
Create a blank by unforming a sheet metal part. More... | |
unsafe void | UpdateBlank () |
Update a blank. More... | |
unsafe void | RemoveBlank () |
Remove a blank. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | BlankNumber [get, set] |
Returns or sets the blank number. More... | |
unsafe NXOpen.TaggedObject | BlankPart [get, set] |
Returns or sets the part containing a blank. More... | |
unsafe NXOpen.Tooling.BlankGeneratorBuilder.CreateBlankType | CreateBlankOption [get, set] |
Returns or sets the method used to create a blank. More... | |
unsafe bool | CreatedByInsert [get, set] |
Returns or sets the indication that the blank to be updated was created by insert method. More... | |
unsafe NXOpen.SelectFace | DatumFace [get] |
Returns the face used to update a blank. More... | |
unsafe NXOpen.TaggedObject | DisplayPartImport [get, set] |
Returns or sets the display part needed while importing blank. More... | |
unsafe NXOpen.TaggedObject | DisplayPartSelect [get, set] |
Returns or sets the display part needed while selecting a blank . More... | |
unsafe NXOpen.Tooling.BlankGeneratorBuilder.EditBlankType | EditBlankOption [get, set] |
Returns or sets the method used to edit a blank. More... | |
unsafe NXOpen.TaggedObject | InsertNewBlank [get, set] |
Returns or sets the new inserted blank. More... | |
unsafe string | SheetMetalPartName [get, set] |
Returns or sets the sheet metal part name. More... | |
unsafe NXOpen.SelectFace | StationaryFace [get] |
Returns the face used to create a blank. More... | |
unsafe NXOpen.Tooling.BlankGeneratorBuilder.Types | Type [get, set] |
Returns or sets the type of operation to perform - create or edit a blank. More... | |
unsafe NXOpen.TaggedObject | WorkPart [get, set] |
Returns or sets the work part needed while creating blank. More... | |
Represents a NXOpen.Tooling.BlankGeneratorBuilder This class is for Blank Generator Design UI
To create a new instance of this class, use NXOpen.Tooling.BlankGeneratorCollection.CreateBlankGeneratorBuilder
Created in NX7.5.0
unsafe void NXOpen.Tooling.BlankGeneratorBuilder.ImportBlank | ( | ) |
Create a blank by importing a blank.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Tooling.BlankGeneratorBuilder.RemoveBlank | ( | ) |
Remove a blank.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Tooling.BlankGeneratorBuilder.SelectBlank | ( | ) |
Create a blank by selecting a blank.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Tooling.BlankGeneratorBuilder.UnformSheet | ( | ) |
Create a blank by unforming a sheet metal part.
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Tooling.BlankGeneratorBuilder.UpdateBlank | ( | ) |
Update a blank.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the blank number.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the part containing a blank.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the method used to create a blank.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the indication that the blank to be updated was created by insert method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the face used to update a blank.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the display part needed while importing blank.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the display part needed while selecting a blank .
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the method used to edit a blank.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the new inserted blank.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the sheet metal part name.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the face used to create a blank.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the type of operation to perform - create or edit a blank.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the work part needed while creating blank.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.