NXOpen .NET Reference
12.0.0
|
Represents a collection of AddReusableFeature More...
Classes | |
struct | _InputData |
Defines the input data of AddReusableFeatureBuilder | |
struct | InputData |
Defines the input data of AddReusableFeatureBuilder More... | |
Public Member Functions | |
NXOpen.Tooling.AddReusableFeatureBuilder[] | ToArray () |
Returns an array of NXOpen.Tooling.AddReusableFeatureBuilder objects. More... | |
unsafe NXOpen.Tooling.AddReusableFeatureBuilder | CreateBuilder (NXOpen.Tooling.AddReusableFeatureCollection.InputData inputData) |
Creates a AddReusableFeature builder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of AddReusableFeature
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX7.5.0
unsafe NXOpen.Tooling.AddReusableFeatureBuilder NXOpen.Tooling.AddReusableFeatureCollection.CreateBuilder | ( | NXOpen.Tooling.AddReusableFeatureCollection.InputData | inputData | ) |
Creates a AddReusableFeature builder
Created in NX7.5.0
License requirements: None.
inputData | Input data |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Tooling.AddReusableFeatureBuilder [] NXOpen.Tooling.AddReusableFeatureCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.AddReusableFeatureBuilder objects.
|
get |
Returns the tag of this object.