NXOpen .NET Reference
12.0.0
|
SetGunApproachBuilder More...
Public Member Functions | |
unsafe void | SetGunSelection (NXOpen.TaggedObject gunSelection) |
Set the gun selection More... | |
unsafe void | SetWeldSelection (NXOpen.TaggedObject weldSelection) |
Set the weld selection More... | |
unsafe void | CalcClearanceButton () |
Calculate weld clearance More... | |
unsafe void | NextButton () |
Next non-collision section in the clearance caluclation More... | |
unsafe void | PrevButton () |
Previous non-collision section in the clearance caluclation More... | |
unsafe void | SetApproachButton () |
Set gun approach More... | |
unsafe void | UpdateGunPosition () |
Update gun position More... | |
unsafe void | FastGunRotation (double degree) |
Fast gun movement More... | |
unsafe void | SetReusePieChartBuilder (NXOpen.ToolDesigner.ReusePieChartBuilder pieChartBuilder) |
Set pie chart builder More... | |
unsafe void | InitDraggedObject () |
The draggedObject initiation More... | |
unsafe void | FlipGun () |
The flip Gun action More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AnimateGunRotation [get, set] |
Returns or sets the animate gun rotation More... | |
unsafe bool | FlipGunDirection [get, set] |
Returns or sets the flip gun direction More... | |
unsafe NXOpen.SelectTaggedObject | GunSelection [get] |
Returns the gun selection More... | |
unsafe double | RotateAngleDouble [get, set] |
Returns or sets the rotate angle double More... | |
unsafe double | ScaleStepSizeDouble [get, set] |
Returns or sets the clearance step size scale More... | |
unsafe double | StepSizeDouble [get, set] |
Returns or sets the clearence step size double More... | |
unsafe NXOpen.SelectTaggedObject | WeldSelection [get] |
Returns the weld selection More... | |
SetGunApproachBuilder
To create a new instance of this class, use NXOpen.ToolDesigner.ToolDesignerManager.CreateSetGunApproachBuilder
Default values.
Property | Value |
---|---|
AnimateGunRotation |
true |
RotateAngleDouble |
0 |
ScaleStepSizeDouble |
2 |
StepSizeDouble |
5 |
Created in NX11.0.0
unsafe void NXOpen.ToolDesigner.SetGunApproachBuilder.CalcClearanceButton | ( | ) |
Calculate weld clearance
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
unsafe void NXOpen.ToolDesigner.SetGunApproachBuilder.FastGunRotation | ( | double | degree | ) |
Fast gun movement
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
degree |
unsafe void NXOpen.ToolDesigner.SetGunApproachBuilder.FlipGun | ( | ) |
The flip Gun action
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
unsafe void NXOpen.ToolDesigner.SetGunApproachBuilder.InitDraggedObject | ( | ) |
The draggedObject initiation
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
unsafe void NXOpen.ToolDesigner.SetGunApproachBuilder.NextButton | ( | ) |
Next non-collision section in the clearance caluclation
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
unsafe void NXOpen.ToolDesigner.SetGunApproachBuilder.PrevButton | ( | ) |
Previous non-collision section in the clearance caluclation
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
unsafe void NXOpen.ToolDesigner.SetGunApproachBuilder.SetApproachButton | ( | ) |
Set gun approach
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
unsafe void NXOpen.ToolDesigner.SetGunApproachBuilder.SetGunSelection | ( | NXOpen.TaggedObject | gunSelection | ) |
Set the gun selection
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
gunSelection |
unsafe void NXOpen.ToolDesigner.SetGunApproachBuilder.SetReusePieChartBuilder | ( | NXOpen.ToolDesigner.ReusePieChartBuilder | pieChartBuilder | ) |
Set pie chart builder
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
pieChartBuilder |
unsafe void NXOpen.ToolDesigner.SetGunApproachBuilder.SetWeldSelection | ( | NXOpen.TaggedObject | weldSelection | ) |
Set the weld selection
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
weldSelection |
unsafe void NXOpen.ToolDesigner.SetGunApproachBuilder.UpdateGunPosition | ( | ) |
Update gun position
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
|
getset |
Returns or sets the animate gun rotation
Created in NX11.0.0
License requirements to get this property: fp_fixture_planner ("FULL FIXTURE PLANNER")
License requirements to set this property: fp_fixture_planner ("FULL FIXTURE PLANNER")
|
getset |
Returns or sets the flip gun direction
Created in NX11.0.0
License requirements to get this property: fp_fixture_planner ("FULL FIXTURE PLANNER")
License requirements to set this property: fp_fixture_planner ("FULL FIXTURE PLANNER")
|
get |
Returns the gun selection
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
|
getset |
Returns or sets the rotate angle double
Created in NX11.0.0
License requirements to get this property: fp_fixture_planner ("FULL FIXTURE PLANNER")
License requirements to set this property: fp_fixture_planner ("FULL FIXTURE PLANNER")
|
getset |
Returns or sets the clearance step size scale
Created in NX11.0.0
License requirements to get this property: fp_fixture_planner ("FULL FIXTURE PLANNER")
License requirements to set this property: fp_fixture_planner ("FULL FIXTURE PLANNER")
|
getset |
Returns or sets the clearence step size double
Created in NX11.0.0
License requirements to get this property: fp_fixture_planner ("FULL FIXTURE PLANNER")
License requirements to set this property: fp_fixture_planner ("FULL FIXTURE PLANNER")
|
get |
Returns the weld selection
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")