NXOpen .NET Reference
12.0.0
|
ReusePieChartBuilder More...
Public Member Functions | |
unsafe void | SetRadius (double radius) |
Set radius More... | |
unsafe void | SetCenter (double center) |
Set center More... | |
unsafe void | SetAxis1 (NXOpen.Vector3d axisVec) |
Set axis1 More... | |
unsafe void | SetAxis2 (NXOpen.Vector3d axisVec) |
Set axis2 More... | |
unsafe void | SetPieSections (double[] sections, int[] colors) |
Set sections vector More... | |
unsafe void | ResetInitData () |
Reset init data More... | |
unsafe int | JumpToPrevSection () |
Jump to previous section More... | |
unsafe int | JumpToNextSection () |
Jump to next section More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | CurrentSectionAngle [get] |
Returns the rotate angle double More... | |
ReusePieChartBuilder
To create a new instance of this class, use NXOpen.ToolDesigner.ToolDesignerManager.CreateReusePieChartBuilder
Created in NX10.0.0
unsafe int NXOpen.ToolDesigner.ReusePieChartBuilder.JumpToNextSection | ( | ) |
Jump to next section
Created in NX11.0.1
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
unsafe int NXOpen.ToolDesigner.ReusePieChartBuilder.JumpToPrevSection | ( | ) |
Jump to previous section
Created in NX11.0.1
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
unsafe void NXOpen.ToolDesigner.ReusePieChartBuilder.ResetInitData | ( | ) |
Reset init data
Created in NX11.0.1
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
unsafe void NXOpen.ToolDesigner.ReusePieChartBuilder.SetAxis1 | ( | NXOpen.Vector3d | axisVec | ) |
Set axis1
Created in NX11.0.1
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
axisVec |
unsafe void NXOpen.ToolDesigner.ReusePieChartBuilder.SetAxis2 | ( | NXOpen.Vector3d | axisVec | ) |
Set axis2
Created in NX11.0.1
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
axisVec |
unsafe void NXOpen.ToolDesigner.ReusePieChartBuilder.SetCenter | ( | double | center | ) |
Set center
Created in NX11.0.1
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
center |
unsafe void NXOpen.ToolDesigner.ReusePieChartBuilder.SetPieSections | ( | double[] | sections, |
int[] | colors | ||
) |
Set sections vector
Created in NX11.0.1
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
sections | |
colors |
unsafe void NXOpen.ToolDesigner.ReusePieChartBuilder.SetRadius | ( | double | radius | ) |
Set radius
Created in NX11.0.1
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
radius |
|
get |
Returns the rotate angle double
Created in NX11.0.1
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")