NXOpen .NET Reference
12.0.0
|
SelectWeldsBuilder More...
Public Member Functions | |
unsafe void | AssignWeld (NXOpen.PDM.ModelElementRevision weldPoint) |
Do Weld Assignment More... | |
unsafe void | UnassignWeld (NXOpen.PDM.ModelElementRevision weldPoint) |
Do Weld Unassignment More... | |
unsafe NXOpen.Assemblies.SubsetBuilder | GetCurrentSubsetBuilder () |
GetCurrentSubsetBuilder More... | |
unsafe void | FetchWeldPointsInScope (out NXOpen.PDM.ModelElementRevision[] weldPoints) |
Fetch Weld Points In Scope More... | |
unsafe void | SetTopVertex (double xValue, double yValue, double zValue) |
Set Top Vertex for volume search More... | |
unsafe void | SetBottomVertex (double xValue, double yValue, double zValue) |
Set Bottom Vertex for volume search More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ActivateVolFilterToggle [get, set] |
Returns or sets the activate vol filter toggle More... | |
unsafe NXOpen.SelectTaggedObject | VolumeBoxSelection [get] |
Returns the volume box selection More... | |
SelectWeldsBuilder
To create a new instance of this class, use NXOpen.ToolDesigner.ToolDesignerManager.CreateSelectWeldsBuilder
Default values.
Property | Value |
---|---|
ActivateVolFilterToggle |
0 |
Created in NX10.0.0
unsafe void NXOpen.ToolDesigner.SelectWeldsBuilder.AssignWeld | ( | NXOpen.PDM.ModelElementRevision | weldPoint | ) |
Do Weld Assignment
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
weldPoint |
unsafe void NXOpen.ToolDesigner.SelectWeldsBuilder.FetchWeldPointsInScope | ( | out NXOpen.PDM.ModelElementRevision[] | weldPoints | ) |
Fetch Weld Points In Scope
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
weldPoints |
unsafe NXOpen.Assemblies.SubsetBuilder NXOpen.ToolDesigner.SelectWeldsBuilder.GetCurrentSubsetBuilder | ( | ) |
GetCurrentSubsetBuilder
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
unsafe void NXOpen.ToolDesigner.SelectWeldsBuilder.SetBottomVertex | ( | double | xValue, |
double | yValue, | ||
double | zValue | ||
) |
Set Bottom Vertex for volume search
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
xValue | |
yValue | |
zValue |
unsafe void NXOpen.ToolDesigner.SelectWeldsBuilder.SetTopVertex | ( | double | xValue, |
double | yValue, | ||
double | zValue | ||
) |
Set Top Vertex for volume search
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
xValue | |
yValue | |
zValue |
unsafe void NXOpen.ToolDesigner.SelectWeldsBuilder.UnassignWeld | ( | NXOpen.PDM.ModelElementRevision | weldPoint | ) |
Do Weld Unassignment
Created in NX11.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")
weldPoint |
|
getset |
Returns or sets the activate vol filter toggle
Created in NX10.0.0
License requirements to get this property: fp_fixture_planner ("FULL FIXTURE PLANNER")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the volume box selection
Created in NX10.0.0
License requirements: fp_fixture_planner ("FULL FIXTURE PLANNER")