NXOpen .NET Reference
12.0.0
|
Represents section data More...
Public Member Functions | |
unsafe NXOpen.NXObject | GetStartConnector () |
Gets start connector if any. More... | |
unsafe NXOpen.NXObject | GetEndConnector () |
Gets end connector if any. More... | |
unsafe void | GetRules (out NXOpen.SelectionIntentRule[] rules) |
Return the selection intent rules More... | |
unsafe void | GetSectionElementsData (out NXOpen.SectionElementData[] sectionElementsData) |
Gets the section elements. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents section data
Created in NX3.0.0
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX3.0.0
License requirements: None.
unsafe NXOpen.NXObject NXOpen.SectionData.GetEndConnector | ( | ) |
Gets end connector if any.
It can be point, curve or edge
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
unsafe void NXOpen.SectionData.GetRules | ( | out NXOpen.SelectionIntentRule[] | rules | ) |
Return the selection intent rules
See documentation for NXOpen.SelectionIntentRule for more details.
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
rules | Selection intent rules. |
unsafe void NXOpen.SectionData.GetSectionElementsData | ( | out NXOpen.SectionElementData[] | sectionElementsData | ) |
Gets the section elements.
See documentation for NXOpen.SectionElementData for more details.
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")
sectionElementsData | Section elements |
unsafe NXOpen.NXObject NXOpen.SectionData.GetStartConnector | ( | ) |
Gets start connector if any.
It can be point, curve or edge
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")