NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SelectionIntentRule which essentially provides capabilities to collect curves, edges, faces and bodies. More...
Public Types | |
enum | RuleType { EdgeDumb, EdgeChain, EdgeTangent, EdgeFace, EdgeBody, EdgeFeature, EdgeSheetBoundary, EdgeBoundary, EdgeIntersect, EdgeMultipleSeedTangent, EdgeVertex, EdgeVertexTangent, CurveDumb, CurveFeature, CurveFeatureChain, CurveFeatureTangent, FollowFillet, FeaturePoints, RegionBoundary, FaceDumb, FaceTangent, FaceAdjacent, FaceBody, FaceRegion, FaceFeature, FaceConnectedBlend, FaceAllBlend, FaceRib, FaceMergedRib, FaceSlot, FaceBossPocket, FaceRegionBoundary, FaceAndAdjacentFaces, CurveGroup, BodyDumb, BodyFeature, BodyGroup, ApparentChaining, OuterFaceEdges, RibTopFaceEdges, FeatureIntersectionEdges, InvalidType } |
This enum represents the type of selection intent rules as specified by NXOpen.SelectionIntentRule More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe NXOpen.SelectionIntentRule.RuleType | Type [get] |
Returns the get the type of selection intent rule: NXOpen.SelectionIntentRule More... | |
Represents a NXOpen.SelectionIntentRule which essentially provides capabilities to collect curves, edges, faces and bodies.
The intent of the collection is remembered as a rule in the corresponding UNSCOPE IT NXOpen.Section or NXOpen.ScCollector .
Created in NX3.0.0
This enum represents the type of selection intent rules as specified by NXOpen.SelectionIntentRule
Enumerator | |
---|---|
EdgeDumb |
See documentation for NXOpen.EdgeDumbRule for more details |
EdgeChain |
See documentation for NXOpen.EdgeChainRule for more details |
EdgeTangent |
See documentation for NXOpen.EdgeTangentRule for more details |
EdgeFace |
See documentation for NXOpen.EdgeFaceRule for more details |
EdgeBody |
See documentation for NXOpen.EdgeBodyRule for more details |
EdgeFeature |
See documentation for NXOpen.EdgeFeatureRule for more details |
EdgeSheetBoundary |
See documentation for NXOpen.EdgeSheetBoundaryRule for more details |
EdgeBoundary |
See documentation for NXOpen.EdgeBoundaryRule for more details |
EdgeIntersect |
See documentation for NXOpen.EdgeIntersectRule for more details |
EdgeMultipleSeedTangent |
See documentation for NXOpen.EdgeMultipleSeedTangentRule for more details |
EdgeVertex |
See documentation for NXOpen.EdgeVertexRule for more details |
EdgeVertexTangent |
See documentation for NXOpen.EdgeVertexTangentRule for more details |
CurveDumb |
See documentation for NXOpen.CurveDumbRule for more details |
CurveFeature |
See documentation for NXOpen.CurveFeatureRule for more details |
CurveFeatureChain |
See documentation for NXOpen.CurveFeatureChainRule for more details |
CurveFeatureTangent |
See documentation for NXOpen.CurveFeatureTangentRule for more details |
FollowFillet |
See documentation for NXOpen.FollowFilletRule for more details |
FeaturePoints |
See documentation for NXOpen.FeaturePointsRule for more details |
RegionBoundary |
See documentation for NXOpen.RegionBoundaryRule for more details |
FaceDumb |
See documentation for NXOpen.FaceDumbRule for more details |
FaceTangent |
See documentation for NXOpen.FaceTangentRule for more details |
FaceAdjacent |
See documentation for NXOpen.FaceAdjacentRule for more details |
FaceBody |
See documentation for NXOpen.FaceBodyRule for more details |
FaceRegion |
See documentation for NXOpen.FaceRegionRule for more details |
FaceFeature |
See documentation for NXOpen.FaceFeatureRule for more details |
FaceConnectedBlend |
See documentation for NXOpen.FaceConnectedBlendRule for more details |
FaceAllBlend |
See documentation for NXOpen.FaceAllBlendRule for more details |
FaceRib |
See documentation for NXOpen.FaceRibFacesRule for more details |
FaceMergedRib |
See documentation for NXOpen.FaceMergedRibFacesRule for more details |
FaceSlot |
See documentation for NXOpen.FaceSlotFacesRule for more details |
FaceBossPocket |
See documentation for NXOpen.FaceBossPocketFacesRule for more details |
FaceRegionBoundary |
See documentation for NXOpen.FaceRegionBoundaryRule for more details |
FaceAndAdjacentFaces |
See documentation for NXOpen.FaceAndAdjacentFacesRule for more details |
CurveGroup |
See documentation for NXOpen.CurveGroupRule for more details |
BodyDumb |
See documentation for NXOpen.BodyDumbRule for more details |
BodyFeature |
See documentation for NXOpen.BodyFeatureRule for more details |
BodyGroup |
See documentation for NXOpen.BodyGroupRule for more details |
ApparentChaining |
See documentation for NXOpen.ApparentChainingRule for more details |
OuterFaceEdges |
See documentation for NXOpen.OuterEdgesOfFacesRule for more details |
RibTopFaceEdges |
See documentation for NXOpen.RibTopFaceEdgesRule for more details |
FeatureIntersectionEdges |
See documentation for NXOpen.FeatureIntersectionEdgesRule for more details |
InvalidType |
Invlaid selection intent rule type. |
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the get the type of selection intent rule: NXOpen.SelectionIntentRule
Created in NX3.0.0
License requirements: gateway ("UG GATEWAY")