NXOpen .NET Reference
12.0.0
|
This class is used for set the facet tolerance. More...
Properties | |
unsafe double | FacetTolerance [get, set] |
Returns or sets the facet tolerance More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class is used for set the facet tolerance.
A call to Builder.Commit on this builder will only return a null reference (Nothing in Visual Basic).
Use the Part class to create a SinumerikCaFacetBuilder object.
Created in NX9.0.0
|
getset |
Returns or sets the facet tolerance
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sinumerik_ca ("Sinumerik Collision Avoidance")