NXOpen .NET Reference
12.0.0
|
Provides classes and interfaces for Machine Tool Builder and CAM-Simulation. More...
Namespaces | |
package | PostConfigurator |
Provides classes and interfaces for Post Configurator. | |
Classes | |
class | ArchiveImportBuilder |
Represents a ArchiveImportBuilder builder object. More... | |
class | Breakpoint |
Represents the Breakpoint class object More... | |
class | ExportMachineKitBuilder |
This class is used for the Export Machine Kit Dialog. More... | |
class | ImportMachineKitBuilder |
This class is used for the Import Machine Kit Dialog. More... | |
class | IsvControlPanelBuilder |
Represents a NXOpen.SIM.IsvControlPanelBuilder More... | |
class | KinematicAxis |
Represents the SimKimAxis class object More... | |
class | KinematicAxisBuilder |
Represents the SimKimAxisBuilder class object More... | |
class | KinematicChain |
This class is used for add kinematic chain to the list. More... | |
class | KinematicChainConfiguration |
This class is used for define kinematic chains. More... | |
class | KinematicChainList |
Represents a list of objects. More... | |
class | KinematicChannelBuilder |
This class is used for add kinematic channel to the channel configuratation list. More... | |
class | KinematicChannelBuilderList |
Represents a list of objects. More... | |
class | KinematicChannelConfigurationBuilder |
This class is used for channel configuration. More... | |
class | KinematicComponent |
Represents the KinematicComponent class object More... | |
class | KinematicComponentBuilder |
Represents the KinematicComponentBuilder class object More... | |
class | KinematicComponentCollection |
Represents the SimKimComponent Collection More... | |
class | KinematicConfigurator |
Represents the ISV base class object More... | |
class | KinematicImportMcfBuilder |
Represents a builder for an import axis and channel data from mcf More... | |
class | KinematicJunction |
Represents the KinematicJunction class object More... | |
class | KinematicJunctionBuilder |
Represents the SimKimJunctionBuilder class object More... | |
class | KinematicJunctionBuilderList |
Represents a list of objects. More... | |
class | KinematicModel |
Represents the Kinematic Model class object. More... | |
class | KinematicSinumerikCaBuilder |
This class is used for edit sinumerik collision avoidance properties. More... | |
class | LoadSnapshotBuilder |
Represents a NXOpen.SIM.LoadSnapshotBuilder More... | |
class | MachineKitBuilder |
This class is used for the Machine Kit Create Dialog. More... | |
class | MachineLibraryBuilder |
This class is used for the Machine Library Dialog. More... | |
class | MachineToolConfiguration |
Represents a Machine Tool Configuration object. More... | |
class | NamespaceDoc |
Provides classes and interfaces for Machine Tool Builder and CAM-Simulation. More... | |
class | NcChannelSelectionData |
Represents the NcChannelSelectionData class object More... | |
class | NcProgram |
Represents the NcProgram class object More... | |
class | NcProgramManagerBuilder |
Represents a NcProgramManagerBuilder builder object. More... | |
class | SaveSnapshotBuilder |
Represents a NXOpen.SIM.SaveSnapshotBuilder More... | |
class | SimDebugBuilder |
Represents a NXOpen.SIM.SimDebugBuilder More... | |
class | SinumerikCaExportBuilder |
This class is used for export a spf file. More... | |
class | SinumerikCaFacetBuilder |
This class is used for set the facet tolerance. More... | |
class | SinumerikCaPlaceholderBuilder |
This class is used for select or unselect component of the placeholder tools. More... | |
class | SinumerikCaSimplifyBodiesBuilder |
This class is used for replace geometry. More... | |
class | Snapshot |
Represents the Snapshot class object More... | |
class | TimeAnalysis |
Represents the TimeAnalysis class object More... | |
Provides classes and interfaces for Machine Tool Builder and CAM-Simulation.