NXOpen .NET Reference
12.0.0
|
This class is used for export a spf file. More...
Public Member Functions | |
unsafe void | ExportSpf (string targetNode) |
Export to Sinumerik Spf file More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | ChainElementIndex [get, set] |
Returns or sets the index used by chain elements when exporting the SPF file More... | |
unsafe int | CollisionPairIndex [get, set] |
Returns or sets the index used when exporting collision pairs to the SPF file More... | |
unsafe bool | DeleteChainsAtStart [get, set] |
Returns or sets the flag which determines if chains are deleted at the beginning of the export More... | |
unsafe string | FileName [get, set] |
Returns or sets the output filename of the SPF file More... | |
unsafe bool | ListOutput [get, set] |
Returns or sets the flag which determines if the output is printed to a listing window More... | |
unsafe int | ProtectionAreaElementIndex [get, set] |
Returns or sets the index used when exporting protection area elements to the SPF file More... | |
unsafe int | ProtectionAreaIndex [get, set] |
Returns or sets the index used when exporting protection areas to the SPF file More... | |
This class is used for export a spf file.
A call to SinumerikCaExportBuilder.ExportSpf is used to export a spf file. Calling Builder.Commit on this builder will only return a null reference (Nothing in Visual Basic).
Use the NXOpen.Part class to create a SinumerikCaExportBuilder object.
Created in NX9.0.0
unsafe void NXOpen.SIM.SinumerikCaExportBuilder.ExportSpf | ( | string | targetNode | ) |
Export to Sinumerik Spf file
Created in NX9.0.0
License requirements: nx_sinumerik_ca ("Sinumerik Collision Avoidance")
targetNode | The name of the node to export to |
|
getset |
Returns or sets the index used by chain elements when exporting the SPF file
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
getset |
Returns or sets the index used when exporting collision pairs to the SPF file
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
getset |
Returns or sets the flag which determines if chains are deleted at the beginning of the export
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
getset |
Returns or sets the output filename of the SPF file
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
getset |
Returns or sets the flag which determines if the output is printed to a listing window
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
getset |
Returns or sets the index used when exporting protection area elements to the SPF file
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
getset |
Returns or sets the index used when exporting protection areas to the SPF file
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sinumerik_ca ("Sinumerik Collision Avoidance")