NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SIM.SimDebugBuilder More...
Public Member Functions | |
unsafe bool | GetUiSetting (NXOpen.SIM.SimDebugBuilder.UiType type) |
Gets the debug setting More... | |
unsafe void | SetUiSetting (NXOpen.SIM.SimDebugBuilder.UiType type, bool state) |
Sets the debug setting More... | |
unsafe bool | GetTrace (NXOpen.SIM.SimDebugBuilder.TraceType type) |
Gets the trace More... | |
unsafe void | SetTrace (NXOpen.SIM.SimDebugBuilder.TraceType type, bool state) |
Sets the trace More... | |
unsafe void | ShowKinematicModelState () |
Show the kinematic model state More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SIM.SimDebugBuilder.DriverType | Driver [get, set] |
Returns or sets the driver More... | |
unsafe NXOpen.SIM.SimDebugBuilder.DumpType | Dump [get, set] |
Returns or sets the dump More... | |
unsafe NXOpen.SIM.SimDebugBuilder.OutputType | DumpOutput [get, set] |
Returns or sets the dump output More... | |
unsafe string | DumpToFileName [get, set] |
Returns or sets the output filename More... | |
unsafe NXOpen.SIM.SimDebugBuilder.KinematicModelType | KinematicModel [get, set] |
Returns or sets the kinematic model More... | |
unsafe NXOpen.SIM.SimDebugBuilder.PrintoutTagsOrPointersType | PrintoutTags [get, set] |
Returns or sets the printout tags type More... | |
Represents a NXOpen.SIM.SimDebugBuilder
To create a new instance of this class, use NXOpen.SIM.KinematicConfigurator.CreateSimDebugBuilder
Created in NX8.0.0
Represents the dump type
Represents the trace type
Represents the ui type
unsafe bool NXOpen.SIM.SimDebugBuilder.GetTrace | ( | NXOpen.SIM.SimDebugBuilder.TraceType | type | ) |
Gets the trace
Created in NX8.0.0
License requirements: None.
type | The trace type |
unsafe bool NXOpen.SIM.SimDebugBuilder.GetUiSetting | ( | NXOpen.SIM.SimDebugBuilder.UiType | type | ) |
Gets the debug setting
Created in NX8.0.0
License requirements: None.
type | The ui type |
unsafe void NXOpen.SIM.SimDebugBuilder.SetTrace | ( | NXOpen.SIM.SimDebugBuilder.TraceType | type, |
bool | state | ||
) |
Sets the trace
Created in NX8.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
type | The trace type |
state | The state |
unsafe void NXOpen.SIM.SimDebugBuilder.SetUiSetting | ( | NXOpen.SIM.SimDebugBuilder.UiType | type, |
bool | state | ||
) |
Sets the debug setting
Created in NX8.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
type | The ui type |
state | The state |
unsafe void NXOpen.SIM.SimDebugBuilder.ShowKinematicModelState | ( | ) |
Show the kinematic model state
Created in NX8.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the driver
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the dump
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the dump output
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the output filename
Created in NX8.0.0
License requirements to get this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the kinematic model
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
|
getset |
Returns or sets the printout tags type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")