NXOpen .NET Reference
12.0.0
|
This class is used to create a post configurator builder. More...
Public Member Functions | |
unsafe void | Reset () |
Resets the post configurator data. More... | |
unsafe void | ShowChanges () |
Shows the post configurator data changes in the listing window. More... | |
unsafe void | EncryptPostConfiguratorFiles (string soldToID, string expirationDate) |
Encrypts a post processor with Sold-To ID and expiration date. More... | |
unsafe void | SaveAs (string postprocessorName, string outputDirectory) |
Saves the post configurator data in different name. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.DateBuilder | DateValue [get] |
Returns the date value. More... | |
This class is used to create a post configurator builder.
Calling Builder.Commit on this builder will only return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.SIM.PostConfigurator.PostConfiguratorManager.CreatePostConfiguratorBuilder
Created in NX10.0.3
unsafe void NXOpen.SIM.PostConfigurator.PostConfiguratorBuilder.EncryptPostConfiguratorFiles | ( | string | soldToID, |
string | expirationDate | ||
) |
Encrypts a post processor with Sold-To ID and expiration date.
Created in NX10.0.3
License requirements: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
soldToID | the sold to id |
expirationDate | the expiration date |
unsafe void NXOpen.SIM.PostConfigurator.PostConfiguratorBuilder.Reset | ( | ) |
Resets the post configurator data.
Created in NX10.0.3
License requirements: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
unsafe void NXOpen.SIM.PostConfigurator.PostConfiguratorBuilder.SaveAs | ( | string | postprocessorName, |
string | outputDirectory | ||
) |
Saves the post configurator data in different name.
Created in NX11.0.1
License requirements: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
postprocessorName | the postprocessor name |
outputDirectory | the output directory |
unsafe void NXOpen.SIM.PostConfigurator.PostConfiguratorBuilder.ShowChanges | ( | ) |
Shows the post configurator data changes in the listing window.
Created in NX10.0.3
License requirements: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
|
get |
Returns the date value.
The Date object will contain the value for expiration date.
Created in NX10.0.3
License requirements: None.