NXOpen .NET Reference
12.0.0
|
This class is used to create a new postprocessor. More...
Public Member Functions | |
unsafe string[] | GetControllerNames () |
Returns the list of Controller Names in the postprocessor. More... | |
unsafe string[] | GetManufacturerNames () |
Returns the list of Manufacturer Names in the postprocessor. More... | |
unsafe string[] | GetMachineNames () |
Returns the list of Machine Names in the postprocessor. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ControllerName [get, set] |
Returns or sets the controller's name that is used for the postprocessor. More... | |
unsafe string | MachineName [get, set] |
Returns or sets the machine's name that is used for the postprocessor. More... | |
unsafe string | ManufacturerName [get, set] |
Returns or sets the manufacturer's name that is used for the postprocessor. More... | |
unsafe string | PostprocessorName [get, set] |
Returns or sets the postprocessor's name. More... | |
unsafe string | PostprocessorOutputDirectory [get, set] |
Returns or sets the postprocessor's output directory where the postprocessor is created. More... | |
This class is used to create a new postprocessor.
Calling Builder.Commit on this builder will only return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.SIM.PostConfigurator.PostConfiguratorManager.CreateCreationPostBuilder
Created in NX10.0.3
unsafe string [] NXOpen.SIM.PostConfigurator.CreationPostBuilder.GetControllerNames | ( | ) |
Returns the list of Controller Names in the postprocessor.
Created in NX10.0.3
License requirements: None.
unsafe string [] NXOpen.SIM.PostConfigurator.CreationPostBuilder.GetMachineNames | ( | ) |
Returns the list of Machine Names in the postprocessor.
Created in NX10.0.3
License requirements: None.
unsafe string [] NXOpen.SIM.PostConfigurator.CreationPostBuilder.GetManufacturerNames | ( | ) |
Returns the list of Manufacturer Names in the postprocessor.
Created in NX10.0.3
License requirements: None.
|
getset |
Returns or sets the controller's name that is used for the postprocessor.
Created in NX10.0.3
License requirements to get this property: None.
License requirements to set this property: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
|
getset |
Returns or sets the machine's name that is used for the postprocessor.
Created in NX10.0.3
License requirements to get this property: None.
License requirements to set this property: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
|
getset |
Returns or sets the manufacturer's name that is used for the postprocessor.
Created in NX10.0.3
License requirements to get this property: None.
License requirements to set this property: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
|
getset |
Returns or sets the postprocessor's name.
Created in NX10.0.3
License requirements to get this property: None.
License requirements to set this property: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")
|
getset |
Returns or sets the postprocessor's output directory where the postprocessor is created.
Created in NX10.0.3
License requirements to get this property: None.
License requirements to set this property: nx_post_config_full ("NX Post Configurator") OR nx_post_config_adv ("NX Post Configurator")