NXOpen .NET Reference
12.0.0
|
Represents a NcProgramManagerBuilder builder object. More...
Public Member Functions | |
unsafe void | AddMatchingBreakpoint (string condition) |
Add a matching breakpoint to program manager. More... | |
unsafe void | AddBreakpoint (NXOpen.SIM.NcProgram program, int lineNumber) |
Add a breakpoint to a program line. More... | |
unsafe void | ActivateBreakpoint (NXOpen.SIM.NcProgram program, int lineNumber) |
Activate a breakpoint in a program line. More... | |
unsafe void | DeactivateBreakpoint (NXOpen.SIM.NcProgram program, int lineNumber) |
Deactivate a breakpoint in a program line. More... | |
unsafe void | DeleteBreakpoint (NXOpen.SIM.NcProgram program, int lineNumber) |
Remove a breakpoint from a program line. More... | |
unsafe NXOpen.SIM.Breakpoint[] | GetBreakpoints () |
Get all breakpoints. More... | |
unsafe void | DeactivateAllBreakpoints () |
Deactivate all active breakpoints. More... | |
unsafe void | ActivateAllBreakpoints () |
Activate all deactivated breakpoints. More... | |
unsafe void | DeleteAllBreakpoints () |
Delete all breakpoints. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NcProgramManagerBuilder builder object.
To create a new instance of this class, use NXOpen.SIM.KinematicConfigurator.CreateNcProgramManagerBuilder
Created in NX11.0.0
unsafe void NXOpen.SIM.NcProgramManagerBuilder.ActivateAllBreakpoints | ( | ) |
Activate all deactivated breakpoints.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
unsafe void NXOpen.SIM.NcProgramManagerBuilder.ActivateBreakpoint | ( | NXOpen.SIM.NcProgram | program, |
int | lineNumber | ||
) |
Activate a breakpoint in a program line.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
program | The program in which the breakpoint is to be activated. |
lineNumber | The line number of the breakpoint (zero based). |
unsafe void NXOpen.SIM.NcProgramManagerBuilder.AddBreakpoint | ( | NXOpen.SIM.NcProgram | program, |
int | lineNumber | ||
) |
Add a breakpoint to a program line.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
program | The program in which the breakpoint is to be added. |
lineNumber | The line number of the breakpoint (zero based). |
unsafe void NXOpen.SIM.NcProgramManagerBuilder.AddMatchingBreakpoint | ( | string | condition | ) |
Add a matching breakpoint to program manager.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
condition | The condition for the line and program independent breakpoint to be added. |
unsafe void NXOpen.SIM.NcProgramManagerBuilder.DeactivateAllBreakpoints | ( | ) |
Deactivate all active breakpoints.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
unsafe void NXOpen.SIM.NcProgramManagerBuilder.DeactivateBreakpoint | ( | NXOpen.SIM.NcProgram | program, |
int | lineNumber | ||
) |
Deactivate a breakpoint in a program line.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
program | The program in which the breakpoint is to be deactivated. |
lineNumber | The line number of the breakpoint (zero based). |
unsafe void NXOpen.SIM.NcProgramManagerBuilder.DeleteAllBreakpoints | ( | ) |
Delete all breakpoints.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
unsafe void NXOpen.SIM.NcProgramManagerBuilder.DeleteBreakpoint | ( | NXOpen.SIM.NcProgram | program, |
int | lineNumber | ||
) |
Remove a breakpoint from a program line.
Created in NX11.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification")
program | The program in which the breakpoint is to be deleted |
lineNumber | The line number of the breakpoint (zero based). |
unsafe NXOpen.SIM.Breakpoint [] NXOpen.SIM.NcProgramManagerBuilder.GetBreakpoints | ( | ) |
Get all breakpoints.
Created in NX11.0.0
License requirements: None.