NXOpen .NET Reference
12.0.0
|
This class is used for the Machine Kit Create Dialog. More...
Properties | |
unsafe string | Name [get, set] |
Returns or sets the machine kit name. More... | |
unsafe string | OutputDirectory [get, set] |
Returns or sets the machine kit output directory. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class is used for the Machine Kit Create Dialog.
Calling Builder.Commit on this builder will start the machine kit creation process and return a null reference (Nothing in Visual Basic).
Use the Part class to create a MachineKitBuilder object.
Created in NX10.0.2
|
getset |
Returns or sets the machine kit name.
The name is used for the database entry and the name of the folder.
Created in NX10.0.2
License requirements to get this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the machine kit output directory.
This is the location of the machine folder.
Created in NX10.0.2
License requirements to get this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")