NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SIM.LoadSnapshotBuilder More...
Public Member Functions | |
unsafe NXOpen.SIM.Snapshot | GetSnapshot (string snapshotName, string setupName) |
Returns the snapshot More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | RunToSimTime [get, set] |
Returns or sets the run to simulation time More... | |
Represents a NXOpen.SIM.LoadSnapshotBuilder
To create a new instance of this class, use NXOpen.SIM.KinematicConfigurator.CreateSimulationLoadsnapshotBuilder
Created in NX12.0.0
unsafe NXOpen.SIM.Snapshot NXOpen.SIM.LoadSnapshotBuilder.GetSnapshot | ( | string | snapshotName, |
string | setupName | ||
) |
Returns the snapshot
Created in NX12.0.0
License requirements: None.
snapshotName | |
setupName |
|
getset |
Returns or sets the run to simulation time
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification")