NXOpen .NET Reference
12.0.0
|
This class is used for edit sinumerik collision avoidance properties. More...
Public Types | |
enum | PlcInitStateTypes { Active, Inactive, Preselect } |
The init state types More... | |
enum | PlcUsageTypes { CollisionCheck, Visualize, All } |
The usage types More... | |
Properties | |
unsafe int | DetailLevel [get, set] |
Returns or sets the detail level for this protection area More... | |
unsafe int | MagazineIndex [get, set] |
Returns or sets the magazine index for this automatic protection area More... | |
unsafe int | MagazineLocationIndex [get, set] |
Returns or sets the magazine location index for this automatic protection area More... | |
unsafe int | PlcBit [get, set] |
Returns or sets the PLC bit for this protection area More... | |
unsafe NXOpen.SIM.KinematicSinumerikCaBuilder.PlcInitStateTypes | PlcInitState [get, set] |
Returns or sets the initial PLC state for this protection area More... | |
unsafe NXOpen.SIM.KinematicSinumerikCaBuilder.PlcUsageTypes | PlcUsage [get, set] |
Returns or sets the PLC usage for this protection area More... | |
unsafe int | TOIndex [get, set] |
Returns or sets the TO-index for this automatic protection area More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class is used for edit sinumerik collision avoidance properties.
Calling Builder.Commit on this builder will only return a null reference (Nothing in Visual Basic).
Use the KinematicConfigurator class to create a KinematicSinumerikCaBuilder object.
Created in NX9.0.0
|
getset |
Returns or sets the detail level for this protection area
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
getset |
Returns or sets the magazine index for this automatic protection area
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
getset |
Returns or sets the magazine location index for this automatic protection area
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
getset |
Returns or sets the PLC bit for this protection area
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
getset |
Returns or sets the initial PLC state for this protection area
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
getset |
Returns or sets the PLC usage for this protection area
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sinumerik_ca ("Sinumerik Collision Avoidance")
|
getset |
Returns or sets the TO-index for this automatic protection area
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_sinumerik_ca ("Sinumerik Collision Avoidance")