NXOpen .NET Reference
12.0.0
|
Represents a builder for an import axis and channel data from mcf More...
Properties | |
unsafe bool | IgnoreLimits [get, set] |
Returns or sets the flag which determines if the Limits of the MCF and the Kim are merge. More... | |
unsafe string | McfPath [get, set] |
Returns or sets the path from the mcf file More... | |
unsafe bool | ReplaceChannel [get, set] |
Returns or sets the flag which determines if the channel data of the Machine Tool Builder are deleted befor they are replaced through the Channel data of the MCF-File More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a builder for an import axis and channel data from mcf
Use the Part class to create a KinematicImportMcfBuilder object.
Created in NX9.0.3
|
getset |
Returns or sets the flag which determines if the Limits of the MCF and the Kim are merge.
the soft limits are set based on the hard Limits of the Machine Tool Builder or if the limits in the mcf are useful they will be taken from MCF.
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the path from the mcf file
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the flag which determines if the channel data of the Machine Tool Builder are deleted befor they are replaced through the Channel data of the MCF-File
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")