NXOpen .NET Reference
12.0.0
|
Represents the SimKimComponent Collection More...
Public Member Functions | |
NXOpen.SIM.KinematicComponent[] | ToArray () |
Returns an array of NXOpen.SIM.KinematicComponent objects. More... | |
unsafe NXOpen.SIM.KinematicComponent | FindObject (string sid) |
Finds the SIM. More... | |
unsafe NXOpen.SIM.KinematicComponentBuilder | CreateComponentBuilder (NXOpen.SIM.KinematicComponent parent, NXOpen.SIM.KinematicComponent comp) |
Creates a builder for a kinematic component More... | |
unsafe NXOpen.SIM.KinematicComponentBuilder | CreateMachineBaseComponentBuilder (NXOpen.SIM.KinematicComponent machine) |
Creates a builder for a machine base component. More... | |
unsafe NXOpen.SIM.KinematicComponentBuilder | CreateToolBaseComponentBuilder (NXOpen.SIM.KinematicComponent tool) |
Creates a bulder for tool base component. More... | |
unsafe NXOpen.SIM.KinematicComponentBuilder | CreateHeadBaseComponentBuilder (NXOpen.SIM.KinematicComponent head) |
Creates a bulder for head base component. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the SimKimComponent Collection
To obtain an instance of this class, refer to NXOpen.SIM.KinematicConfigurator
Created in NX7.5.0
unsafe NXOpen.SIM.KinematicComponentBuilder NXOpen.SIM.KinematicComponentCollection.CreateComponentBuilder | ( | NXOpen.SIM.KinematicComponent | parent, |
NXOpen.SIM.KinematicComponent | comp | ||
) |
Creates a builder for a kinematic component
Created in NX7.5.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder") OR resource_manager_nx ("Teamcenter Resource Manager")
parent | The parent for the new component. Can be NULL |
comp | The component to edit. If NULL, a new component will be created |
unsafe NXOpen.SIM.KinematicComponentBuilder NXOpen.SIM.KinematicComponentCollection.CreateHeadBaseComponentBuilder | ( | NXOpen.SIM.KinematicComponent | head | ) |
Creates a bulder for head base component.
Created in NX8.0.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
head | The head component to edit. If NULL, then a new head base component is created |
unsafe NXOpen.SIM.KinematicComponentBuilder NXOpen.SIM.KinematicComponentCollection.CreateMachineBaseComponentBuilder | ( | NXOpen.SIM.KinematicComponent | machine | ) |
Creates a builder for a machine base component.
Created in NX7.5.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
machine | The machine base component to edit. If NULL, then a new machine base component is created |
unsafe NXOpen.SIM.KinematicComponentBuilder NXOpen.SIM.KinematicComponentCollection.CreateToolBaseComponentBuilder | ( | NXOpen.SIM.KinematicComponent | tool | ) |
Creates a bulder for tool base component.
Created in NX7.5.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder") OR resource_manager_nx ("Teamcenter Resource Manager")
tool | The tool component to edit. If NULL, then a new tool base component is created |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.SIM.KinematicComponent NXOpen.SIM.KinematicComponentCollection.FindObject | ( | string | sid | ) |
Finds the SIM.
KinematicComponent object with the given identifier as recorded in a journal.
Created in NX7.5.0
License requirements: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
sid | the name of the object |
NXOpen.SIM.KinematicComponent [] NXOpen.SIM.KinematicComponentCollection.ToArray | ( | ) |
Returns an array of NXOpen.SIM.KinematicComponent objects.
|
get |
Returns the tag of this object.