NXOpen .NET Reference
12.0.0
|
This class is used for add kinematic chain to the list. More...
Public Types | |
enum | Types { Unknown = -1, Milling, Turning, Polar, Robot } |
Represents the kinematic chain type More... | |
enum | CoordinatePlaneTypes { Zx, Xy } |
Represents the coordinate plane type More... | |
Properties | |
unsafe string | Axial [get, set] |
Returns or sets the axial axis of the kinematic chain More... | |
unsafe string | CoordinateAxes [get, set] |
Returns or sets the coordinate axes name of the kinematic chain More... | |
unsafe NXOpen.SIM.KinematicChain.CoordinatePlaneTypes | CoordinatePlane [get, set] |
Returns or sets the coordinate plane type of the kinematic chain More... | |
unsafe string | Device [get, set] |
Returns or sets the device component of the kinematic chain More... | |
unsafe string | Name [get, set] |
Returns or sets the name of the kinematic chain More... | |
unsafe string | Radial [get, set] |
Returns or sets the radial axis of the kinematic chain More... | |
unsafe string | ReferencePointJunction [get, set] |
Returns or sets the reference point junction of the kinematic chain More... | |
unsafe string | Rotary1 [get, set] |
Returns or sets the rotary1 axis of the kinematic chain More... | |
unsafe string | Rotary2 [get, set] |
Returns or sets the rotary2 axis of the kinematic chain More... | |
unsafe string | Rotary3 [get, set] |
Returns or sets the rotary3 axis of the kinematic chain More... | |
unsafe string | Rotary4 [get, set] |
Returns or sets the rotary4 axis of the kinematic chain More... | |
unsafe string | Rotary5 [get, set] |
Returns or sets the rotary5 axis of the kinematic chain More... | |
unsafe string | Rotary6 [get, set] |
Returns or sets the rotary6 axis of the kinematic chain More... | |
unsafe string | Setup [get, set] |
Returns or sets the setup component of the kinematic chain More... | |
unsafe NXOpen.SIM.KinematicChain.Types | Type [get, set] |
Returns or sets the type of the kinematic chain More... | |
unsafe string | X [get, set] |
Returns or sets the X axis of the kinematic chain More... | |
unsafe string | Y [get, set] |
Returns or sets the Y axis of the kinematic chain More... | |
unsafe string | Z [get, set] |
Returns or sets the Z axis of the kinematic chain More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class is used for add kinematic chain to the list.
Calling Builder.Commit on this builder will only return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.SIM.KinematicConfigurator.CreateKinematicChain
Created in NX9.0.0
|
getset |
Returns or sets the axial axis of the kinematic chain
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the coordinate axes name of the kinematic chain
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the coordinate plane type of the kinematic chain
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the device component of the kinematic chain
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the name of the kinematic chain
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the radial axis of the kinematic chain
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the reference point junction of the kinematic chain
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the rotary1 axis of the kinematic chain
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the rotary2 axis of the kinematic chain
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the rotary3 axis of the kinematic chain
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the rotary4 axis of the kinematic chain
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the rotary5 axis of the kinematic chain
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the rotary6 axis of the kinematic chain
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the setup component of the kinematic chain
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the type of the kinematic chain
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the X axis of the kinematic chain
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the Y axis of the kinematic chain
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")
|
getset |
Returns or sets the Z axis of the kinematic chain
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: ug_isv_full ("Full functionality for Integrated Simulation and Verification") OR nx_isv_mtb ("Machine Tool Builder")